Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Valves for Compact Radiators
  • Therafix Design - H-Block with TRV Insert
  • Valve Inserts (V200N, V200S)
  • Therafix (V2464, V2474) connection block with integrated TRV for compact and six-point radiators
  • Verafix-VK (V2461, V2471) connection block for compact and six-point radiators
  • Verafix-VKE (V2476) connection block for compact and six-point radiators
  • Verafix-EK (V2465, V2466) radiator lockshield valves with special connections for compact and six-point radiators
  • Verafix-EK-MES (V2467) set of radiator lockshield valves with pre-setting and measuring support for compact radiators
  • Verafix-VKE H-Block for Compact and 6-point Radiators (V2495)
  • Verafix-VKE H-Block for Compact (V2496)

Therafix (V2464, V2474) connection block with integrated TRV for compact and six-point radiators

v2474ege25
Pre-settable H-block with integrated TRV for compact and six-point radiators. With pre-setting, shutoff facility and draining support. Suitable for radiators with 3/4" external or 1/2" internal thread connections.
For water-based heating systems.
Materials Valve housing made of matt nickel-plated brass, valve insert made of brass with EPDM O-ring sealings and brass union connections.
Shut-off facility yes
Pre-setting yes
Draining/filling support yes
Measuring support no
Place in installation supply and return
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN16
Supply/return port distance 50 mm
DN size 15 mm
Connection diameter 3/4 inch
Port connection type external threads
Additional description Suitable connections see 'Connections for Radiator Valves'.
For two-pipe systems (V2474)
Body patternKvs valueHeat exchanger connectionType
  inch 
angle0,63/4V2474EX020  PDF
angle0,61/2V2474EY015  PDF
straight0,63/4V2474DX020  PDF
straight0,61/2V2474DY015  PDF
For one-pipe systems (V2464)
v2464ege25
Body patternKvs valueHeat exchanger connectionType
  inch 
angle1,73/4V2464EX020  PDF
angle1,71/2V2464EY015  PDF
straight1,73/4V2464DX020  PDF
straight1,71/2V2464DY015  PDF
Accessories
DescriptionAdditional Product Type
Draining adapterVA3300A001  PDF
Special Verafix keyVA8300A001  PDF
Service parts
DescriptionAdditional Product Type
Replacement TRV insert for two-pipe versionVS1200BB01  PDF
Replacement TRV insert for one-pipe versionVS1200UB01  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012