Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Radiator Thermostats
  • Thera-100 Radiator Thermostat
  • Thera-200 Design (T4000 Series) Radiator Thermostat
  • Thera-4 Classic (T3000 Series) Radiator Thermostat
  • Thera-4 Design (T2000 Series) Radiator Thermostat
  • Thera-3 (T6000 Series) Design radiator thermostat
  • Thera-2 (T9000 Series) Radiator thermostat
  • Thera-20 (Projecthead Series) Radiator thermostat
  • 2080 (T7000) Radiator thermostat
  • 2080 WL (T7500) Thermostat with remote sensor for water and air
  • Remote Thermostat (T9500)
  • Electronic radiator controller
  • Thera-EL (T850) Radiator thermostat with remote control
  • Remote Thermostat-EL (T855)
  • T100 M Radiator thermostat with red economy button
  • T100 MMIL Theft-protected radiator thermostat
  • T100 MZ Radiator thermostat with remote setting
  • T100 R / T100 RS Thermostats with remote sensor for hot water units
  • T100V/T100VM Heavy-Duty Radiator Thermostat
  • Thera-RTL (T6102) Return temperature limiter
  • Underfloor heating control sets for underwall installation (T6101, T6102)

Thera-RTL (T6102) Return temperature limiter

t6102ge25
Return-temperature limiting thermostat with internal element. Good readability from every angle. Limiting and blocking of setpoint range without tools.
The Thera-RTL limits the return flow temperature of radiators or, in case of combined radiator/underfloor heating systems, the return flow temperature of underfloor heating loops.
Setpoint blocking yes
Setpoint limiting yes
Body-head connection M30 x 1,5
Closing dimension 11,5 mm
Temp. element place internal
Temperature element wax-filled
Colour white to RAL 9010
Temp. setpoint range 20 ... 50 oC
Type
T6102  PDF
Accessories
DescriptionAdditional Product Type
Cover ring, whiteTA1000A001  PDF
Trim ring, whiteTA1000B001  PDF
Theft-protection ring, whiteTA6900A001  PDF
Special screwdriver for theft-protection ringTA6900B001  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012