Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Radiator Thermostats
  • Thera-100 Radiator Thermostat
  • Thera-200 Design (T4000 Series) Radiator Thermostat
  • Thera-4 Classic (T3000 Series) Radiator Thermostat
  • Thera-4 Design (T2000 Series) Radiator Thermostat
  • Thera-3 (T6000 Series) Design radiator thermostat
  • Thera-2 (T9000 Series) Radiator thermostat
  • Thera-20 (Projecthead Series) Radiator thermostat
  • 2080 (T7000) Radiator thermostat
  • 2080 WL (T7500) Thermostat with remote sensor for water and air
  • Remote Thermostat (T9500)
  • Electronic radiator controller
  • Thera-EL (T850) Radiator thermostat with remote control
  • Remote Thermostat-EL (T855)
  • T100 M Radiator thermostat with red economy button
  • T100 MMIL Theft-protected radiator thermostat
  • T100 MZ Radiator thermostat with remote setting
  • T100 R / T100 RS Thermostats with remote sensor for hot water units
  • T100V/T100VM Heavy-Duty Radiator Thermostat
  • Thera-RTL (T6102) Return temperature limiter
  • Underfloor heating control sets for underwall installation (T6101, T6102)

Thera-3 (T6000 Series) Design radiator thermostat

t6000ge25
A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.
• TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators.
• Radiator thermostats of this type fulfill the European Standard EN 215 when used with certified Honeywell TRV bodies.
• Honeywell radiator thermostats with Honeywell (HW) M30 x 1.5 connection are suitable for all TRV body and radiator inserts with M30 x 1.5 connection and 11.5 mm closing dimension.
• Radiator Thermostats of this type with snapring (DA) type connection are suitable for TRV bodies and valve inserts with Danfoss (RA) type compatible snap connection.
• Radiator Thermostats of this type with Herz (Hz) type connection are suitable for TRV bodies and valve inserts with Herz M28 x 1.5 connection and 9.5 mm closing dimension.
For warm water heating systems
• on thermostatic radiator valve bodies, or
• on compact radiator valve inserts.
Approvals Conforms with M30 x 1.5 connection to European standard EN 215
Setpoint blocking yes
Setpoint limiting yes
Colour white to RAL9016
Temperature scale 1..5
applcertmarkcenge23
Thera-3 with M30 x 1,5 connection and internal sensing element
Body-head connectionClosing dimensionTemp. element placeCapillary tube lengthTemperature elementTemp. setpoint rangeZero-positionCover capType
 mm mm oC   
M30 x 1,511,5internal—liquid-filled6 ... 28—MNGT6001  PDF
M30 x 1,511,5internal—liquid-filled6 ... 28—noneT6001C  PDF
M30 x 1,511,5internal—liquid-filled6 ... 28—HoneywellT6001H  PDF
M30 x 1,511,5internal—liquid-filled1 ... 28•MNGT6001W0  PDF
M30 x 1,511,5internal—liquid-filled1 ... 28•noneT6001W0C  PDF
M30 x 1,511,5internal—liquid-filled1 ... 28•HoneywellT6001W0H  PDF
M30 x 1,511,5internal—wax-filled6 ... 28—MNGT6002  PDF
M30 x 1,511,5internal—wax-filled6 ... 28—noneT6002C  PDF
M30 x 1,511,5internal—wax-filled6 ... 28—HoneywellT6002H  PDF
M30 x 1,511,5internal—wax-filled1 ... 28•MNGT6002W0  PDF
M30 x 1,511,5internal—wax-filled1 ... 28•noneT6002W0C  PDF
M30 x 1,511,5internal—wax-filled1 ... 28•HoneywellT6002W0H  PDF
Thera-3 with M30 x 1,5 connection and remote sensing element
t6000rge25
Body-head connectionClosing dimensionTemp. element placeCapillary tube lengthTemperature elementTemp. setpoint rangeZero-positionCover capType
 mm mm oC   
M30 x 1,511,5remote800liquid-filled6 ... 28—MNGT600108  PDF
M30 x 1,511,5remote2000liquid-filled6 ... 28—MNGT600120  PDF
M30 x 1,511,5remote5000liquid-filled6 ... 28—MNGT600150  PDF
M30 x 1,511,5remote800liquid-filled1 ... 28•MNGT600108W0  PDF
M30 x 1,511,5remote2000liquid-filled1 ... 28•MNGT600120W0  PDF
M30 x 1,511,5remote5000liquid-filled1 ... 28•MNGT600150W0  PDF
M30 x 1,511,5remote800liquid-filled1 ... 28•HoneywellT600108W0H  PDF
M30 x 1,511,5remote2000liquid-filled1 ... 28•HoneywellT600120W0H  PDF
Thera-3-DA with Danfoss RA-type connection and internal sensing element
t6000ge25
Body-head connectionClosing dimensionTemp. element placeCapillary tube lengthTemperature elementTemp. setpoint rangeZero-positionCover capType
 mm mm oC   
RA-type11,5internal—liquid-filled6 ... 28—MNGT6001DA  PDF
RA-type11,5internal—liquid-filled6 ... 28—noneT6001DAC  PDF
RA-type11,5internal—liquid-filled6 ... 28—HoneywellT6001DAH  PDF
RA-type11,5internal—liquid-filled1 ... 28•MNGT6001DAW0  PDF
RA-type11,5internal—liquid-filled1 ... 28•noneT6001DAW0C  PDF
RA-type11,5internal—liquid-filled1 ... 28•HoneywellT6001DAW0H  PDF
Thera-3-HZ with Herz-type connection and internal sensing element
t6000ge25
Body-head connectionClosing dimensionTemp. element placeCapillary tube lengthTemperature elementTemp. setpoint rangeZero-positionCover capType
 mm mm oC   
M28 x 1,59,5internal—liquid-filled6 ... 28—MNGT6001HZ  PDF
M28 x 1,59,5internal—liquid-filled1 ... 28•MNGT6001HZW0  PDF
Accessories
DescriptionAdditional Product Type
Decoring for connection nut, white (RAL9016); 10 pair, 20 piecesTA1000A001  PDF
Decoring for connection nut, white (RAL9016); 1 pair, 2 piecesTA1000A011  PDF
Decoring for connection nut, chrome; 10 pair, 20 piecesTA1000A002  PDF
Decoring for connection nut, chrome; 1 pair, 2 piecesTA1000A022  PDF
Trim ring, whiteTA1000B001  PDF
Cover cap for customer-specific logos, whiteTA6000A001  PDF
Theft-protection ring, white (RAL9016)TA6900A001  PDF
Special screwdriver for theft-protection ringTA6900B001  PDF
Special tool for assembly of thermostatVA8210A001  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012