Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
Type
TXT
Help
Potable Water Products
Control Valves, residential/industrial
Control Valves, industrial
Basic valve, BV300
Pressure sustaining valve, DH300
Pressure regulator, DR300
Attitude control valve, FD300
Filling valve, FV300
Magnetic solenoid valve, MV300
Surge anticipating valve, PC300
Pump control valve, PS300
Safety valve, SV300
Protection valve for deep well pumping, TC300
Flow rate regulator, VR300
Priority valve, VV300
Temperature regulator with balanced single-seat piston valve, TO485
Float valve for water storage tanks, VR 170
Protection valve for deep well pumping, TC300
The protection valve for deep well pumping is used to permit pressure shock free starting and stopping of deep well pumps.
Media
Water
Body material
spherulitic cast iron GGG40
Body finishing
powder coating
Port connection type
flanges
Max. media temperature
80
o
C
Static pressure
PN16
Minimum inlet pressure
0,7 bar
Additional description
•
High flow capacity
•
Light weight and compact construction
•
Powder coated inside and outside - Powder used is physiologically and toxicologically safe
•
Integral control circuit and ball valves
Housing with flange, PN 16, ISO 7005, EN 1092; PN 25 on request
DN size
Flow capacity Kvs
Type
mm
50
43
TC300-50A
65
43
TC300-65A
80
103
TC300-80A
100
167
TC300-100A
150
407
TC300-150A
200
676
TC300-200A
250
1160
TC300-250A
300
1600
TC300-300A
350
1600
TC300-350A
400
3300
TC300-400A
450
3300
TC300-450A
Spare Parts
Description
Additional Product Type
Seal Set for DN 50
0903750
Seal Set for DN 65
0903751
Seal Set for DN 80
0903752
Seal Set for DN 100
0903753
Seal Set for DN 150
0903754
Seal Set for DN 200
0903755
Seal Set for DN 250
0903756
Seal Set for DN 300
0903757
Seal Set for DN 350
0903758
Seal Set for DN 400
0903759
Seal Set for DN 450
0903760
Replacement magnetic solenoid valve, normally closed
0903765
Replacement magnetic solenoid valve, normally open
0903766