Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Components
  • Thermostats
  • Standard Thermostats
  • Single-stage frost protection thermostat (FT69)
  • Room thermostat, industrial, 1/2 stages (T6120)
  • Room thermostat for industrial permises (TRM)
  • Capillary tube thermostat with sensing bulb (TAM)
  • Rod thermostat for vessels (TX)

Capillary tube thermostat with sensing bulb (TAM)

tam813ge51
The sensor cartridge at the end of the capillary tube is the actual active (temperature sensitive) part of the sensor. Changes in temperature on the capillary tube have no effect on the switching point. Pressuretight installation of the sensor in pressure vessels of all kinds is possible with the aid of immersion tubes.
Electrical connection Plug DIN EN 175301
Protection class IP54
Housing material die-cast metal GD Al Si 12 to DIN 1725
Ambient temperature -15 ... 70 oC
Switch function/capacity SPDT 250 Vac, 8(5) A
Capillary tube length 1,5 m
Optional functions add the type numbers below to the listed type numbers for extra functionality as described
• -213: gold-plated contacts, switching capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA. And others not available with adjustable switching difference.
• -301: terminal connection housing, IP65
• -351: protection class IP65 and switching housing with surface protection (chemical version)
• -513: gold-plated contacts, IP65, capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA
Thermostat application capillary tube thermostat
Temp. setpoint rangeDifferential fixedMax. perm. temp. at sensorType
oCKoC 
-20 ... 201,5110TAM022  PDF
10 ... 501,5110TAM150  PDF
40 ... 902125TAM490  PDF
80 ... 1302150TAM813  PDF
Immersion wells
DescriptionAdditional Product Type
Red brass well G1/2" PN25, immersion/total length 135/151 mm R1/MS  PDF
Stainless steel well G1/2" PN63, immersion/total length 135/151 mm R1/Nst  PDF
Red brass well G1/2" PN25, immersion/total length 220/236 mm R2/MS  PDF
Stainless steel well G1/2" PN63, immersion/total length 220/236 mm R2/Nst  PDF
Red brass well G1/2" PN25, immersion/total length 500/516 mm R3/MS  PDF
Capillary tube bushing with 3 mm capillary tube screw in thread G1/2, not pressure-tightR4  PDF
Capillary tube bushing, rubber plug for 3 mm capillary tube, bore diameter 10 mm, not pressure-tightR5  PDF
Immersion tubes NPT
DescriptionAdditional Product Type
Red brass well G1/2" NPT PN25, immersion/total length 135/151 mm RN1/MS  PDF
Stainless steel well G1/2" NPT PN63, immersion/total length 135/151 mm RN1/NST  PDF
Red brass well G1/2" NPT PN25, immersion/total length 220/236 mm RN2/MS  PDF
Stainless steel well G1/2" NPT PN63, immersion/total length 220/236 mm RN2/NST  PDF
More Accessories
DescriptionAdditional Product Type
Wall bracket for fixing the sensor cartridgeH2  PDF
SealingP2  PDF
Heat conducting compoundWLP1  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012