Capillary tube thermostat with sensing bulb (TAM)
 |
| The sensor cartridge at the end of the capillary tube is the actual active (temperature sensitive) part of the sensor. Changes in temperature on the capillary tube have no effect on the switching point. Pressuretight installation of the sensor in pressure vessels of all kinds is possible with the aid of immersion tubes. |
|
| Electrical connection |
Plug DIN EN 175301 |
| Protection class |
IP54 |
| Housing material |
die-cast metal GD Al Si 12 to DIN 1725 |
| Ambient temperature |
-15 ... 70 oC |
| Switch function/capacity |
SPDT 250 Vac, 8(5) A |
| Capillary tube length |
1,5 m |
| Optional functions |
add the type numbers below to the listed type numbers for extra functionality as described
| • |
-213: gold-plated contacts, switching capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA. And others not available with adjustable switching difference. |
| • |
-301: terminal connection housing, IP65 |
| • |
-351: protection class IP65 and switching housing with surface protection (chemical version) |
| • |
-513: gold-plated contacts, IP65, capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA |
|
| Thermostat application |
capillary tube thermostat |
| Description | Additional Product Type |
| Red brass well G1/2" PN25, immersion/total length 135/151 mm | R1/MS  | | Stainless steel well G1/2" PN63, immersion/total length 135/151 mm | R1/Nst  | | Red brass well G1/2" PN25, immersion/total length 220/236 mm | R2/MS  | | Stainless steel well G1/2" PN63, immersion/total length 220/236 mm | R2/Nst  | | Red brass well G1/2" PN25, immersion/total length 500/516 mm | R3/MS  | | Capillary tube bushing with 3 mm capillary tube screw in thread G1/2, not pressure-tight | R4  | | Capillary tube bushing, rubber plug for 3 mm capillary tube, bore diameter 10 mm, not pressure-tight | R5  |
| Description | Additional Product Type |
| Red brass well G1/2" NPT PN25, immersion/total length 135/151 mm | RN1/MS  | | Stainless steel well G1/2" NPT PN63, immersion/total length 135/151 mm | RN1/NST  | | Red brass well G1/2" NPT PN25, immersion/total length 220/236 mm | RN2/MS  | | Stainless steel well G1/2" NPT PN63, immersion/total length 220/236 mm | RN2/NST  |
| Description | Additional Product Type |
| Wall bracket for fixing the sensor cartridge | H2  | | Sealing | P2  | | Heat conducting compound | WLP1  |
|