Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
Type
TXT
Help
Home Comfort Products
Thermostats, Timers
Room thermostats
Digital room thermostat, DT90
Wireless room thermostat, DT92
Room thermostat 230Vac with SPST output, T4360A frost protect
Room thermostat 230Vac with SPST output, T4360 heat
Room thermostat 230Vac with SPST output, T4360 heat/cool
Room thermostat 230 Vac, with SPDT output, T6360
Room thermostat 24Vac with SPST output, T8360
Room thermostat 24Vac with SPST output, T8360
Wall mounted low voltage room thermostat, with gold-plated contacts and series 18 ohm anticipator.
For low voltage control of zone valves, circulation pumps, boilers, etc.
Approvals
CE
Protection class
IP30
Switch function/capacity
SPST 24Vac, 88..127 mA with series anticipator connected
Terminal max. wire size
4 mm
2
Temp. setpoint range
10 ... 30
o
C
Differential fixed
1
o
C
Temperature element
vapour filled
Temp. element place
built in
Heat anticipator
yes
Heating /Cooling application
Heating only
Product literature language
Multilingual
Earthing
double insulated
Housing (HxWxD)
83 mm | 83 mm | 40 mm
Additional description
Switch rating of 10..500 mA if series anticipator is not connected, by wiring input to terminal 1.
Type
T8360A1000
Accessories
Description
Additional Product Type
Range stops, to limit setpoint adjustment (20 pieces)
F42006646 001
Opaque tamperproof cover to prevent thermostat from damage
F42007110 001
Transparent tamperproof cover to prevent thermostat from damage
F42007110 002
Wall-plate to allow mounting onto different wall-boxes
F42007789 001