Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Room and Zone Control
  • LonWorks Operation
  • Remote control system, Excel ZAPP
  • Wall modules for EXCEL 5000 controllers
  • Wall modules for EXCEL 5000 controllers, with display

Wall modules for EXCEL 5000 controllers, with display

t7560age51
Room temperature sensor with digital display, for Excel 10 and Excel 50..800 controllers. With setpoint adjustment, occupancy extension, fan speed button and on/off button. Model with R.H.-sensor.
Display functions room temperature, setpoint temperature, occupancy status, fan speed status
Temperature element NTC20k
Temperature range 10 ... 40 oC
Setpoint knob -5 ... 5 oC
Extra setp. knob 12 ... 30 oC
Occupancy switch on/off
Fan switch configurable
Power supply 24 Vac | 2 VA 
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Additional description Tool-free configuration:
• number of fan speeds
• relative / absolute setpoint
• enable/disable space temperature display
• centigrade/fahrenheit
R.H. rangeR.H. sensing elementR.H. output signalWiring terminalsModelType
%rh     
———7blue knobs/wheelT7560A1000  PDF
———7white knobs/wheelT7560A1026  PDF
———7white knobs/wheel/fahrenheitT7560A1018  PDF
5 ... 90capacitive0..10V=8blue knobs/wheelT7560B1008  PDF
5 ... 90capacitive0..10V=8white knobs/wheelT7560B1024  PDF
5 ... 90capacitive0..10V=8white knobs/wheel/fahrenheitT7560B1016  PDF
DescriptionAdditional Product Type
LON connection boardT7460LONJACK  PDF
Blind cover for T7560 knobs (50 pieces)T7560BLINDS  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012