Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Room and Zone Control
  • LonWorks Operation
  • Remote control system, Excel ZAPP
  • Wall modules for EXCEL 5000 controllers
  • Wall modules for EXCEL 5000 controllers, with display

Wall modules for EXCEL 5000 controllers

t7460f-ge51
Room temperature sensor for Excel 10/12 and Excel 50..800 controllers. Models available with setpoint adjustment, occupancy extension and fan switch.
LED functions LED on or blinking in case of bypass, LED functions programmable with Excel 20..800 controllers
Temperature element NTC20k
Temperature range 10 ... 35 oC
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Additional description Models with setpoint potentiometer delivered with 4 setpoint wheels; white and blue, relative and absolute scale.
Setpoint knobExtra setp. knobOccupancy switchFan switchType
oCoC   
————T7460A1001  PDF
-5 ... 512 ... 30——T7460B1009  PDF
-5 ... 512 ... 30auto/bypass—T7460C1007  PDF
-5 ... 512 ... 30—auto/off/1/2/3T7460D1005  PDF
-5 ... 512 ... 30auto/bypassauto/off/onT7460E1002  PDF
-5 ... 512 ... 30auto/bypassauto/off/1/2/3T7460F1000  PDF
DescriptionAdditional Product Type
LON connection boardT7460LONJACK  PDF
Setpoint range limiterT7460LIMITER  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012