Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Thermostats
  • Fan coil digital control
  • Fan coil controller with LCD display for 2-pipe systems, T6812
  • Fan coil controller TIREE, T6580
  • Fan coil controller with LCD display, T6590

Fan coil controller with LCD display for 2-pipe systems, T6812

t6812uk07
Fan-coil controller with large LCD display, and built in room sensor
For on/off P+I control of valves and fan. Selectable applications:
• 2 pipe system, heating only
• 2 pipe system, cooling only
• 2 pipe system, heating or cooling, manual change-over
Temp. setpoint range 10 ... 32 oC
Control output signal switches (230V 2A inrush 3,5A) on/off for heating- and cooling valve, switches (230V 4A inrush 10A)for fan (3-speed)
Manual operation functions on/off; room setpoint; fan speed low/med/high; heat/cool change-over
Display functions setpoint temperature, room temperature, mode of operation: heat, cool or fan only
Housing (HxWxD) 126 mm | 86 mm | 29 mm 
Protection class IP30
Mounting directly on wall or wall-box
Terminal max. wire size 2,5 mm2
Product literature language controller supplied with installation instructions in English, French, Dutch, Spanish
Power supply 230V 50Hz
Additional description
• Installer Set Up table for application selection and parameter settings
• parameter settings and setpoint retained in event of power loss
• installer test mode for on-site wiring checks
• LCD display with backlight
• keypad lockout
Two-pipe fan coil controller with LCD display T6812
Type
T6812A1000  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012