Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Thermostats
  • Liquid/air temperature control
  • Air/liquid thermostat, 120..230Vac with single SPDT output T675
  • Air/liquid thermostat, 120..230Vac with dual SPDT outputs T678
  • Universal thermostat with well
  • Capillary tube thermostat with sensing bulb (TAM)

Air/liquid thermostat, 120..230Vac with dual SPDT outputs T678

t678uk07
Line voltage thermostat, with remote bulb sensor connected to controller by means of a 1,5 m long liquid filled capillary tube.
For control of air temperature in ducts or water temperature in tanks or storage vessels.
Approvals CE
Switch function/capacity 5A at 230 Vac, or 8 A at 120 Vac
Setpoint device knob
Temperature controlled output 2 x SPDT
Differential setting between switches 1,7 ... 5,6 oC
Temperature element capillary with bulb
Mounting place universal
Capillary tube length 1,5 m
Housing (HxWxD) 143 mm | 51 mm | 67 mm 
2-switch model
Temp. setpoint rangeDifferential fixedDifferential fixed 2nd switchMedia temp.Sensing element (dia x L)Fast response sensorType
oCoCoCoCmm | mm  
-18 ... 381,71,7... 5212,5 | 100 —T678A1015  PDF
13 ... 7922... 93—•T678A1494  PDF
-15 ... 351,71,7... 5212,5 | 100 —T678A1551  PDF
30 ... 801,71,7... 9312,5 | 100 —T678A1577  PDF
Accessories
DescriptionAdditional Product Type
Copper well PN10, R1/2 42000361 001  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012