Fan coil controller TIREE, T6580
 |
| Fan-coil controller with built in room sensor |
For on/off P+I control of valves, fan and auxiliary electric heater. Models available for 2 or 2/4 pipe systems.
| • |
heating/cooling sequence with auxiliary electric heater (water sensor required) |
| • |
electric heater / cooling sequence |
| • |
ventilation only |
| • |
auto changeover (water sensor or external contact required) |
| • |
freeze protection (if window contact activated) |
|
|
| Temp. setpoint range |
10 ... 30 oC |
| Input signal |
optional return air room sensor, water sensor, setback contact for energy saving, window contact and changeover contact |
| Control output signal |
triacs (230V 0,8A) on/off or PWM for heating- and cooling valve, switches (230V 1,25A inrush 3A) for fan (3-speed) and heater |
| Power supply |
230 Vac | 5 VA |
| Manual operation functions |
room setpoint; fan speed auto/off/low/med/high |
| Housing (HxWxD) |
88 mm | 118 mm | 31 mm |
| Protection class |
IP30 |
| Mounting |
directly on wall, wall box or fan-coil chassis |
| Terminal max. wire size |
2,5 mm2 |
| Product literature language |
controller supplied with installation instructions in English, French, Italian, Spanish |
| Description | Additional Product Type |
| Return air room temperature sensor NTC10k | RFCA-SR10  |
|