Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Thermostats
  • Room thermostats
  • Room thermostat, industrial, 1/2 stages (T6120)
  • Room thermostat, corrosion resistive
  • Room thermostat for industrial permises (TRM)

Room thermostat, industrial, 1/2 stages (T6120)

t6120-ge51
Line voltage thermostat for control of heating-, cooling-, and ventilation systems in industrial areas.
Housing material glass fibre reinforced ABS
Setpoint device knob
Thermostat application room thermostat
Differential fixed 1 K
Additional description T6120B is dual stage, with 2..10 K difference between the stages.
Temp. setpoint rangeSwitch function/capacityProtection classType
oC   
0 ... 60SPDT 250Vac 10A (1,5A)IP54T6120A1005  PDF
-30 ... 30SPDT 250Vac 15A (8A)IP65T6120B1003  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012