Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Radiator Thermostats
  • Thera-100 Radiator Thermostat
  • Thera-200 Design (T4000 Series) Radiator Thermostat
  • Thera-4 Classic (T3000 Series) Radiator Thermostat
  • Thera-4 Design (T2000 Series) Radiator Thermostat
  • Thera-3 (T6000 Series) Design radiator thermostat
  • Thera-2 (T9000 Series) Radiator thermostat
  • Thera-20 (Projecthead Series) Radiator thermostat
  • 2080 (T7000) Radiator thermostat
  • 2080 WL (T7500) Thermostat with remote sensor for water and air
  • Remote Thermostat (T9500)
  • Electronic radiator controller
  • Thera-EL (T850) Radiator thermostat with remote control
  • Remote Thermostat-EL (T855)
  • T100 M Radiator thermostat with red economy button
  • T100 MMIL Theft-protected radiator thermostat
  • T100 MZ Radiator thermostat with remote setting
  • T100 R / T100 RS Thermostats with remote sensor for hot water units
  • T100V/T100VM Heavy-Duty Radiator Thermostat
  • Thera-RTL (T6102) Return temperature limiter
  • Underfloor heating control sets for underwall installation (T6101, T6102)

Thera-200 Design (T4000 Series) Radiator Thermostat

t4021nl01
A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.
• TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators.
• Radiator thermostats of this type fulfill the European Standard EN 215 when used with certified Honeywell TRV bodies.
• Honeywell radiator thermostats with Honeywell (HW) M30 x 1.5 connection are suitable for all TRV body and radiator inserts with M30 x 1.5 connection and 11.5 mm closing dimension.
For warm water heating systems
• on thermostatic radiator valve bodies, or
• on compact radiator valve inserts.
Approvals Conforms with M30 x 1.5 connection to European standard EN215
Body-head connection M30 x 1,5
Closing dimension 11,5 mm
Temp. element place internal
Temperature element liquid-filled
Temp. setpoint range 6 ... 26 oC
Temperature scale 1..6
Zero-position no
applcertmarkcenge23
Thera-200 Design
ColourType
white/chromeT4021  PDF
white/chromeT4021GB  PDF
black/chromeT4321  PDF
chrome/chromeT4221  PDF
chrome/chromeT4221GB  PDF
brushed/brushedT4111  PDF
Thera-200 Design theft-protected
t4021nl01
ColourType
white/chromeT4021V1  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012