T100 MMIL Theft-protected radiator thermostat
 |
Theft-protected thermostatic radiator valve head with internal wax-filled sensing element. Special fixing nut to prevent unscrewing. Suitable for
| • |
all Honeywell thermostatic radiator valve bodies or valve inserts, and |
| • |
all thermostatic radiator valve bodies and compact radiator valve inserts with M30 x 1,5 connections and 11,5 mm closing dimension. |
|
For use in warm-water heating systems
| • |
on thermostatic radiator valve bodies, or |
| • |
on compact radiator valve inserts. |
|
|
| Approvals |
EN215 |
| Setpoint blocking |
no |
| Setpoint limiting |
no |
| Closing dimension |
11,5 mm |
| Body-head connection |
M30 x 1,5 |
| Temp. element place |
internal |
| Temperature element |
wax-filled |
| Colour |
white to RAL 9010 |
| Zero-position |
no |
| Cover cap |
Honeywell |
| Additional description |
Security lock can only be removed with special tool (WT100MIL) and is reusable. |
| Description | Additional Product Type |
| Special tool to remove T100 MMIL thermostats | WT100MIL  |
|