Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Radiator Thermostats
  • Thera-100 Radiator Thermostat
  • Thera-200 Design (T4000 Series) Radiator Thermostat
  • Thera-4 Classic (T3000 Series) Radiator Thermostat
  • Thera-4 Design (T2000 Series) Radiator Thermostat
  • Thera-3 (T6000 Series) Design radiator thermostat
  • Thera-2 (T9000 Series) Radiator thermostat
  • Thera-20 (Projecthead Series) Radiator thermostat
  • 2080 (T7000) Radiator thermostat
  • 2080 WL (T7500) Thermostat with remote sensor for water and air
  • Remote Thermostat (T9500)
  • Electronic radiator controller
  • Thera-EL (T850) Radiator thermostat with remote control
  • Remote Thermostat-EL (T855)
  • T100 M Radiator thermostat with red economy button
  • T100 MMIL Theft-protected radiator thermostat
  • T100 MZ Radiator thermostat with remote setting
  • T100 R / T100 RS Thermostats with remote sensor for hot water units
  • T100V/T100VM Heavy-Duty Radiator Thermostat
  • Thera-RTL (T6102) Return temperature limiter
  • Underfloor heating control sets for underwall installation (T6101, T6102)

T100 M Radiator thermostat with red economy button

t100mge23
Thermostatic radiator valve head with internal liquid- or wax-filled sensing element. Equipped with red economy button. Limiting and blocking of setpoint possible (accessory). Suitable for
• all Honeywell thermostatic radiator valve bodies or valve inserts, and
• all thermostatic radiator valve bodies and compact radiator valve inserts with M30 x 1,5 connections and 11,5 mm closing dimension.
For use in warm-water heating systems
• on thermostatic radiator valve bodies, or
• on compact radiator valve inserts.
Approvals EN 215 - for details see 'http://www.cert-trv.cenorm.be/'
Setpoint blocking yes
Setpoint limiting yes
Closing dimension 11,5 mm
Body-head connection M30 x 1,5
Temp. element place internal
Temperature element liquid-filled
Colour white to RAL 9010
Temp. setpoint range 7 ... 27 oC
Temperature scale 1..6
Cover cap Honeywell
T100 M
Zero-positionType
—T100M-264F  PDF
•T100M-364F  PDF
Accessories
DescriptionAdditional Product Type
Range stops (pack of 10), for range limitingZS100  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012