Thera-100 (T1000 Series) Radiator Thermostat
 |
A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.
| |
TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators. |
| |
Radiator thermostats of this type fulfill the European Standard EN215 when used with certified Honeywell TRV bodies. |
| |
Honeywell radiator thermostats with Honeywell (HW) M30x1.5 connection are suitable for all TRV body and radiator inserts with M30x1.5 connection and 11.5mm closing dimension. |
|
For warm water heating systems
| |
on thermostatic radiator valve bodies, or |
| |
on compact radiator valve inserts. |
|
|
| Approvals |
| |
A-class Energy-Efficiency certified according TELL labeling sheme |
| |
Conforms with M30 x 1.5 connection to European standard EN215 |
|
| Colour |
white |
| Body-head connection |
M30 x 1,5 |
| Closing dimension |
11,5 mm |
| Temp. setpoint range |
1 ... 26 oC |
| Zero-position |
yes |
| EN215 certified |
yes |
| Additional description |
| |
Equipped with internal wax or liquid sensor or external liquid sensor |
| |
Over-temperature protection |
| |
Modern, ergonomical design with red economy button (EU-version) or green economy button (GB-version) for optimal setting |
| |
Compact size |
|
| Temperature element | Sensing element | TELL "A" certified | Type |
| wax-filled | internal | | T1002W0  | | wax-filled | internal | | T1002W0NA  | | liquid-filled | internal | | T1001W0GB  | | wax-filled | internal | | T1002B3W0  | | wax-filled | internal | | T1002B4W0  |
| Temperature element | Sensing element | TELL "A" certified | Type |
| liquid-filled | remote | | T100120W0  | | liquid-filled | remote | | T100120B3W0  |
| Description | Additional Product Type |
| Special tool for assembly of radiator thermostats | VA8210A001  | | DA-Adapter from Danfoss snap connection RA to M30 x 1.5 | TA1010DA01  | | HZ-Adapter from M28 x 1.5 with 9.5 mm closing dimension to M30 x 1.5 with 11.5 mm closing dimension | TA1010HZ01  | | Decoring for connection nut white (RAL9016)10 pair, 20 pieces | TA1000A001  | | Decoring for connection nut chrome 10 pair, 20 pieces | TA1000A002  | | Theft-protection ring, white (RAL9016) | TA6900A001  |
|