The quick relief SV300 safety valve is controlled by the medium flowing through it via a pilot valve.It is preferably installed in branches of supply pipework and protects downstream parts of a system which are at risk from unacceptable excess pressure which can, for example, be caused by pumps. If the inlet pressure to the valve rises up to the set opening pressure, then the valve opens immediately to the maximum flow position. If the pressure falls to the set pressure, then the valve closes slowly to prevent pressure shock loads.
Media
Water
Body material
spherulitic cast iron GGG40
Body finishing
powder coating
Port connection type
flanges
Max. media temperature
80 oC
Static pressure
PN16
Minimum inlet pressure
0,7 bar
Additional description
Opening pressure 1 - 7 bar adjustable.
•
High flow capacity
•
Light weight and compact construction
•
Powder coated inside and outside - Powder used is physiologically and toxicologically safe
•
Integral control circuit and ball valves
Housing with flange, PN 16, ISO 7005, EN 1092-2; PN 25 on request