Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Thermostats, Timers
  • Timers
  • Digital timer 230Vac SPST outputs, ST699/799
  • Digital timer 230Vac SPDT outputs, ST6000 series

Digital timer 230Vac SPST outputs, ST699/799

st699uk07
Electronic 2 zone timers with digital display and linked heating and hot water time programmes.
For hydronic central heating applications.
Approvals CE
Protection class IP20
Power supply 230 Vac | 10 VA 
Control output relays
Switch function/capacity 2 x SPST output 230Vac, 3 A resistive, 3 A inductive ratings
Terminal max. wire size 1,5 mm2
Time setting resolution 1 min. for clock, 10 min. for programmes
Memory back-up battery back-up maintains programmes and real time for 7 days
LED functions indicate zone on/off
Modes of operations off/cont/twice/once
Number of outputs for zones 2
Programmed on/off periods per day 2
Product literature language English
Earthing double insulated
Housing (HxWxD) 100 mm | 100 mm | 38 mm 
Additional description ST699/799 time controls have built-up startup programme, temporary override facilities, and choice of AM/PM or 24-hour clock display. ST799 model has LCD backlighting.
Clock functionsType
1 dayST699B1002  PDF
7 dayST799A1003  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012