Heating, District Heating and Multi-Fuel OTC Controller, SMILE
 |
| Microprocessor controller with fixed hard- and software. Configuration with 15 sets of parameters. |
For all Heating and District Heating applications with:
| • |
direct heating circuit and/or mixed heating circuit(s) |
| • |
boiler burner |
| • |
domestic hot water |
| • |
heat exchanger valve |
|
|
| Control software |
the software application can be selected, by keying in a planttype code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only |
| Modes of operations |
heating without time program, eco, summer, manu, auto |
| Clock functions |
heating with own week clock, DHW with own week clock, 15 vacation periods |
| Protection class |
IP30 |
| Max. ambient temperature |
50 oC |
| Power supply |
230 Vac | 5,8 VA |
| Batteries |
included 3VLi |
| Bus system description |
| • |
Honeywell bus sytem for max. 5 SMILE controllers, and 3 setpoint units per controller; max. buslength 100 m; the controller can also be used as stand-alone controller. |
| • |
OpenTherm for all models, except SDC3-40.. |
|
| Hardware outputs |
all outputs are relay outputs with a maximum contact load of 2A 250V
| • |
the standard relay outputs are for pumps and valves, and are controlled from the selected application; mixing valves need 2 output relays |
| • |
the function for the additional relay outputs can be set with parameters |
|
| Applicable sensor types |
NTC 20 kohm |
| Additional description |
One of the hardware inputs is for a pulse contact. This can be used for example for counting running hours. With parametersettings the amount of counted pulses can be used for switching pumps or boilers. |
| Burner output | Heating circuit | Domestic Hot Water | Additional output | Hardware inputs | Type |
| 1 stage | pump | loading pump | — | 4 (1 var.) | SDC3-10PM  | | — | 1x: mixing valve + pump | — | — | 4 (1 var.) | SDC3-40PM  | | 1/2 stages | 1x: mixing valve + pump; pump | loading pump | — | 6 (SDC 1v DHC 3v) | SDC7-21PM  | | 1/2 stages | 1x: mixing valve + pump; pump | loading pump | 2 variable | 11 (3 var.) | SDC9-21PM  | | 1/2 stages | 2x: mixing valve + pump; pump | loading pump | 2 variable | 12 (3 var.) | SDC12-31PM  |
| Burner output | Heating circuit | Domestic Hot Water | Additional output | Hardware inputs | Type |
| 1 stage | pump | loading pump | — | 4 (1 var.) | SDC3-10WM  | | — | 1x: mixing valve + pump | — | — | 4 (1 var.) | SDC3-40WM  | | 1/2 stages | 1x: mixing valve + pump; pump | loading pump | — | 6 (SDC 1v DHC 3v) | SDC7-21WM  | | 1/2 stages | 1x: mixing valve + pump; pump | loading pump | 2 variable | 11 (3 var.) | SDC9-21WM  | | 1/2 stages | 2x: mixing valve + pump; pump | loading pump | 2 variable | 12 (3 var.) | SDC12-31WM  |
| Burner output | Heating circuit | Domestic Hot Water | Additional output | Hardware inputs | Type |
| 1 stage | pump | loading pump | — | 4 (1 var.) | SDC3-10N  | | — | 1x: mixing valve + pump | — | — | 4 (1 var.) | SDC3-40N  | | 1/2 stages | 1x: mixing valve + pump; pump | loading pump | — | 6 (SDC 1v DHC 3v) | SDC7-21N  | | 1/2 stages | 1x: mixing valve + pump; pump | loading pump | 2 variable | 11 (3 var.) | SDC9-21N  | | 1/2 stages | 2x: mixing valve + pump; pump | loading pump | 2 variable | 12 (3 var.) | SDC12-31N  |
| Burner output | Heating circuit | Domestic Hot Water | Additional output | Hardware inputs | Type |
| 1 stage | pump | loading pump | — | 4 (1 var.) | SDC3-10PMN  | | — | 1x: mixing valve + pump | — | — | 4 (1 var.) | SDC3-40PMN  | | 1/2 stages | 1x: mixing valve + pump; pump | loading pump | — | 6 (SDC 1v DHC 3v) | SDC7-21PMN  | | 1/2 stages | 2x: mixing valve + pump; pump | loading pump | 2 variable | 12 (3 var.) | SDC12-31PMN  |
| Description | Additional Product Type |
| Outdoor temperature sensor NTC | AF20  | | Outdoor temperature sensor, NTC, strap on | T7414C1012  | | Water temperature sensor, NTC, strap on pipe | VF20A  | | Water temperature sensor, NTC, with well (135 mm) | VF20T  | | Water temperature sensor, NTC, with well (300 mm) | VF20L  | | Water temperature sensor NTC, cable type | KTF20  | | Room temperature sensor NTC | RF20  | | Tamperproof temperature sensor UK | SDW10BCUK  |
| Description | Additional Product Type |
| Setpoint unit Western Europe | SDW10WE  | | Setpoint unit Eastern Europe | SDW10EE  |
| Description | Additional Product Type |
| Digital setpoint unit Western Europe | SDW30  | | Digital setpoint unit Eastern Europe | SDW30N  |
| Description | Additional Product Type |
| Cover for SDW10.. | TG510A  | | Cover for SDW30.. | TG511A  |
| Description | Additional Product Type |
| Connecting base for wall installation | SWS-12  | | Base for touch protection | SCS-12  | | Reducing frame for panel cut-out on controllers ZG52 /53 /55 / 82 /85 or ZG215 /215V /252 /254 | SRR  | | Terminal block set for Smile controller (N-version), 10 sets | TBS-SMILE  | | Single Terminal block set for Smile controller (N-Version) | TBS-smile-1kit  |
|