High performance safety valve for compressed air, S245S
The S245S safety valves are direct loaded high performance safety valves with lifting device. The venting bonnet discharges the medium downwards.
The S245S safety valves protect fixed vessels containing granular or powdered materials or silo tank vehicles containing fluids, granular or powdered materials which are unloaded using compressed air.
Approvals
VdTUEV, Certified to Pressure Equipment Directive 97/23/EG,
Reference No. CE 0035
Body material
brass
Spring bonnet material
cast iron GG25
Port connection type
external threads
Max. media temperature
180 oC
Pressure setpoint range
0,9 ... 4,3 bar
Additional description
•
Sturdy metal construction
•
Shakeproof lifting mechanism admitting no additional load
•
Rubber bellows for protection of moving parts
•
Venting bonnet for downwards discharge of fluid
•
Approved to AD information sheet A 2 and to VdTUEV information sheet safety valve 100 for set relief pressure between 0.9 and 4.3 bar
•
Set pressure adjustment at factory
•
Standard pressure settings between 0.9 and 4.3 bar in steps of 0.1 bar