Main, outside compensated temperature controller heating/burner/DHWS
 |
| Analogue controller including actuator for rotary valves. |
Applications:
| • |
RS10: controller for 1 heating circuit, 1 mixed DHWS and 1-stage burner |
|
|
| Hardware outputs |
relays + rotary valve actuation |
| Modes of operations |
heating without time program, eco, manu, auto |
| Applicable sensor types |
NTC20 kohm |
| Clock functions |
daily, weekly analogue clock included |
| Stand-alone operation |
yes |
| Materials |
ABS, UL approved |
| Protection class |
IP50 |
| Type of terminals |
screw terminals |
| Mounting |
on the rotary valve |
| Number of heating circuits |
1 |
| Burner output |
1 stage |
| Heating/Ventilation application |
heating |
| Setpoint device |
with wall modules |
| Power supply |
230 Vac | 6 VA |
| Housing (HxWxD) |
130 mm | 187 mm | 93 mm |
| Max. ambient temperature |
45 oC |
| Control functions |
main temperature-, outside air compensation-, burner-, DHWS control |
| Hardware inputs |
5 universal |
| Control output signal |
3 relays |
| Additional description |
Rotary valve actuator with manual operation hand lever, runtime 2,5 min. 90o. For rotary valves up to DN40 (max. 10 Nm). |
| Description | Additional Product Type |
| Analogue day or week timer for the heating circuit (included with RS10) | SU53-54  |
|