Pneumatic Reversing Relay
| The RP972A reverses and increases the capacity of the branch line pressure to the final control device in all types of HVAC systems. May be set to decrease from 13, 16, or 18 psi (90,110 or 124 kPa). |
| |
| Branch Line Pressure range |
0 ... 124 kPa |
| Max. safe air pressure |
207 kPa |
| Air connection |
barb for 5/32" or 4 mm O.D. plastic tubing |
| Model |
Operating Range 0 to 124 kPa |
|