Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Pneumatic Products
  • Relays
  • Electric-pneumatic relay
  • Pneumatic selector relay, RP470
  • Pneumatic snap action relay, RP471
  • Pneumatic switching relay, RP670
  • Pneumatic Capacity Relay
  • Pneumatic Ratio Relay
  • Pneumatic Reversing Relay

Pneumatic Capacity Relay

rp970ge51
The RP970A is a direct acting, proportional relay suitable for use in HVAC systems to increase the capacity of a branchline signal to a pneumatic valve or damper operator. The RP970A provides a 1:1 pressure ratio. It can also transmit the lower of 2 pressures.
Branch Line Pressure range 0 ... 124 kPa
Max. safe air pressure 205 kPa
Air connection barb for 5/32" or 4 mm O.D. plastic tubing
Type
RP970A1008/U  PDF
DescriptionAdditional Product Type
Mounting Clip14003030-001  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012