Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Pneumatic Products
  • Pneumatic Electrical
  • Pneumatic electrical relay
  • Electric-pneumatic signal conversion module

Electric-pneumatic signal conversion module

rp7517bge02
Input signal electrical input 2..10 Vdc
Output signal pressure output 20..100 kPa, proportional to input signal
Pressure connection for 4 or 6 mm PE hose
Wiring connection with 1 metre cable
Mounting DIN rail
Max. pressure 200 kPa
Media temp. 5 ... 55 oC
Additional description Air capacity 720 Nl/h.
Power supplyModelType
Vacdc | VA  
from controller | 10 for Micronik 100RP7517A1009  PDF
24 | 1,7 for Excel 5000RP7517B1008  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012