Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Pneumatic Products
  • Relays
  • Electric-pneumatic relay
  • Pneumatic selector relay, RP470
  • Pneumatic snap action relay, RP471
  • Pneumatic switching relay, RP670
  • Pneumatic Capacity Relay
  • Pneumatic Ratio Relay
  • Pneumatic Reversing Relay

Pneumatic switching relay, RP670

rp670uk01
Pneumatic switching relays block, divert, or bleed pneumatic air lines when pilot pressure is changed from one specific value to another. Commonly applied in Day-Night, Summer-Winter, Start- Stop, On-Off-Auto and other multiple condition systems where control sequence is changed as conditions change.
Branch Line Pressure range 0 ... 152 kPa
Max. safe air pressure 205 kPa
Air connection barb for 5/32" or 4 mm O.D. plastic tubing
Includes 14003030-001 1 1/2 in. Mounting Clip for Mounting relay to wall or panel, 1/4" (6 mm) and 5/32" (4 mm) plastic tubing, connectors, compression adapters
ModelType
Switching pilot relay SPDT, range 3..7 psiRP670A1001  PDF
Switching pilot relay SPDT, range 13..18 psiRP670A 1019  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012