Pneumatic snap action relay, RP471
 |
| The four port, snap acting relay converts a proportional air pressure change from a controller to a positive (two-position) pressure change. It can also divert a supply line to one of two branches. |
|
| Branch Line Pressure range |
0 ... 125 kPa |
| Max. safe air pressure |
205 kPa |
| Air connection |
barb for 5/32" or 4 mm O.D. plastic tubing |
| Mounting |
panel; wall |
| Model |
Pneumatic, four-port, snap acting relay; setpoint 4..17 psi, diff. 2 psi |
| Includes |
14003030-001 1 1/2 in. Mounting Clip for Mounting relay to wall or panel, 1/4" (6 mm) and 5/32" (4 mm) plastic tubing, connectors, compression adapters |
|