Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Pneumatic Products
  • Relays
  • Electric-pneumatic relay
  • Pneumatic selector relay, RP470
  • Pneumatic snap action relay, RP471
  • Pneumatic switching relay, RP670
  • Pneumatic Capacity Relay
  • Pneumatic Ratio Relay
  • Pneumatic Reversing Relay

Pneumatic selector relay, RP470

rp470uk01
Three-port relay to transmit the higher of two input signals.
Branch Line Pressure range 0 ... 125 kPa
Max. safe air pressure 205 kPa
Air connection barb for 5/32" or 4 mm O.D. plastic tubing
Mounting In-line; panel; Wall
Includes 14003030-001 1 1/2 in. Mounting Clip for Mounting relay to wall or panel, 1/4" (6 mm) and 5/32" (4 mm) plastic tubing, connectors, compression adapters
Type
RP470A1003  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012