Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
Type
TXT
Help
Home Comfort Products
Radiator Valves and Thermostats
Radiator Thermostats
Thera-100 Radiator Thermostat
Thera-200 Design (T4000 Series) Radiator Thermostat
Thera-4 Classic (T3000 Series) Radiator Thermostat
Thera-4 Design (T2000 Series) Radiator Thermostat
Thera-3 (T6000 Series) Design radiator thermostat
Thera-2 (T9000 Series) Radiator thermostat
Thera-20 (Projecthead Series) Radiator thermostat
2080 (T7000) Radiator thermostat
2080 WL (T7500) Thermostat with remote sensor for water and air
Remote Thermostat (T9500)
Electronic radiator controller
Thera-EL (T850) Radiator thermostat with remote control
Remote Thermostat-EL (T855)
T100 M Radiator thermostat with red economy button
T100 MMIL Theft-protected radiator thermostat
T100 MZ Radiator thermostat with remote setting
T100 R / T100 RS Thermostats with remote sensor for hot water units
T100V/T100VM Heavy-Duty Radiator Thermostat
Thera-RTL (T6102) Return temperature limiter
Underfloor heating control sets for underwall installation (T6101, T6102)
Remote Thermostat (T9500)
Thermostatic radiator valve head with remote setting element. Concealed limiting and blocking of setpoint range. Suitable for
•
all Honeywell thermostatic radiator valve bodies or valve inserts, and
•
all Honeywell valve series M, and
•
all thermostatic radiator valve bodies and compact radiator valve inserts with M30 x 1,5 connection and 11,5 mm closing dimension.
For warm water heating systems
•
on thermostatic radiator valve bodies, or
•
on compact radiator valve inserts.
Setpoint blocking
yes
Setpoint limiting
yes
Closing dimension
11,5 mm
Body-head connection
M30 x 1,5
Temp. element place
remote
Temperature element
liquid-filled
Colour
white to RAL 9010
Temp. setpoint range
8 ... 28
o
C
Temperature scale
1..5
Zero-position
yes
Capillary tube length
Type
m
2
T950120W0
5
T950150W0
Accessories
Description
Additional Product Type
DA-Adapter from Danfoss snap connection RA to M30 x 1.5
TA1010DA01
HZ-Adapter from M28 x 1.5 with 9.5 mm closing dimension to M30 x 1.5 with 11.5 mm closing dimension
TA1010HZ01