Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Radiator Thermostats
  • Thera-100 Radiator Thermostat
  • Thera-200 Design (T4000 Series) Radiator Thermostat
  • Thera-4 Classic (T3000 Series) Radiator Thermostat
  • Thera-4 Design (T2000 Series) Radiator Thermostat
  • Thera-3 (T6000 Series) Design radiator thermostat
  • Thera-2 (T9000 Series) Radiator thermostat
  • Thera-20 (Projecthead Series) Radiator thermostat
  • 2080 (T7000) Radiator thermostat
  • 2080 WL (T7500) Thermostat with remote sensor for water and air
  • Remote Thermostat (T9500)
  • Electronic radiator controller
  • Thera-EL (T850) Radiator thermostat with remote control
  • Remote Thermostat-EL (T855)
  • T100 M Radiator thermostat with red economy button
  • T100 MMIL Theft-protected radiator thermostat
  • T100 MZ Radiator thermostat with remote setting
  • T100 R / T100 RS Thermostats with remote sensor for hot water units
  • T100V/T100VM Heavy-Duty Radiator Thermostat
  • Thera-RTL (T6102) Return temperature limiter
  • Underfloor heating control sets for underwall installation (T6101, T6102)

Remote Thermostat-EL (T855)

t855ge25
Thermostatic radiator valve head with remote setting unit and additional heating element for remotely controlled temperature drop of up to 13K. Concealed limiting and blocking of setpoint range. With terminal screws for 0,5 mm cable diameter. Suitable for
• all Honeywell thermostatic radiator valve bodies or valve inserts, and
• all Honeywell valve series M, and
• all thermostatic radiator valve bodies and compact radiator valve inserts with M30 x 1,5 connection and 11,5 mm closing dimension.
For warm water heating systems
• on thermostatic radiator valve bodies, or
• on compact radiator valve inserts.
Setpoint blocking yes
Setpoint limiting yes
Closing dimension 11,5 mm
Input voltage 8-24 V AC/DC, for temperature drop of 2-13K
Body-head connection M30 x 1,5
Temp. element place remote
Capillary tube length 2 m
Temperature element liquid-filled
Colour white to RAL 9010
Temp. setpoint range 8 ... 28 oC
Temperature scale 1..5
Zero-position yes
Type
T855V24  PDF
Accessories
DescriptionAdditional Product Type
DA-Adapter from Danfoss snap connection RA to M30 x 1.5TA1010DA01  PDF
HZ-Adapter from M28 x 1.5 with 9.5 mm closing dimension to M30 x 1.5 with 11.5 mm closing dimensionTA1010HZ01  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012