Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Miscellaneous
  • Signal modules
  • Relay module for on/off and 3-pt control
  • Voltage level switch
  • Conversion module 24Vdc/relay
  • Conversion module 0..10Vdc/relay, 3 channel
  • Status display module, 4 channel
  • Manual positioning module
  • Signal separator, 4 channel
  • Isolating relay
  • Goldcontact relays

Goldcontact relays

rel2-ge51
Relay with contact material hard silver and gold plating.
For switching of low voltages.
Mounting including socket for screw connection or DIN rail
Switch function/capacity 3 x SPDT contacts, minimum load 10VA/24Vdc; maximum load 6A/250Vac
ModelType
230V; 50HzREL2  PDF
24V; 50HzREL3  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012