Universal input controller, 2 control outputs, Micronik200
 |
| Digital universal input controller with LC-display, pushbuttons, setpoint
potentiometer, and 2 control-outputs. |
| For space, discharge air humidity control
applications, and special applications, e.g. pressure control. |
|
| Control output signal |
0/2..10V= output and main value deviation signal |
| Plant output |
1 on/off output (24V~) for plant, pump, fan etc. |
| Control functions |
PID main (temperature) control, limit control, cascade control, outside air compensation control |
| Main setpoint adjustment |
built in setpoint potentiometer, or external potentiometer |
| Parameter settings |
setpoints, throttling ranges, reset time, summer/winter
compensation authority, sensor calibration etc. |
| Analogue input functions |
2 inputs for: master and submaster or limit sensor |
| Applicable sensor types |
transmitters within the specified input ranges 0..10 V= or 0..20 mA |
| Digital input functions |
plant on/off with external contact or by controller with real time clock |
| Special input functions |
compensation temperature sensor, Pt1000, Balco500, NTC20k |
| Mounting |
back panel, wall, DIN-rail or front door (with additional mounting
frame) |
| Protection class |
IP30, IP40 (front panel mounting) |
| Wiring connection |
screw terminals, max. 1 x 1,5 mm2 |
| Power supply |
24 Vac | 3 VA |
| Main control range |
0 ... 100 % |
| Housing (HxWxD) |
105 mm | 152 mm | 37 mm |
| Description | Additional Product Type |
| Front panel mounting frame | 43193862-001  |
|