Temperature controller, 3 control outputs, Micronik200
 |
| Digital temperature controller, LC-display, pushbuttons,
setpoint potentiometer, and 3 control-outputs. |
| For valve and damper control in space- and/or discharge air
applications, with heating - mixed air/energy recovery - cooling sequence control |
|
| Control output signal |
Model B: 6 triacs (24V~, 450mA) configurable for 2-pt, 3-pt, PWM or
2/3/4/6/15-stage control; Model C: 3 x 0/2..10V= outputs |
| Control functions |
cascade, outside air compensation, sequence and
dehumidification control |
| Main setpoint adjustment |
built in setpoint potentiometer, or external potentiometer |
| Modes of operations |
off, standby, comfort, economizer, frost protection |
| Parameter settings |
temperature setpoints, throttling ranges, reset time, summer/winter
compensation authority, sensor calibration etc. |
| Analogue input functions |
3 inputs for: main-, cascade- and compensation temperature sensors |
| Applicable sensor types |
Pt1000, Balco500, NTC20k |
| Digital input functions |
frost protection with external contact |
| Special input functions |
occupancy contact; humidity deviation signal; and plant on/off input |
| Mounting |
back panel, wall, DIN-rail or front door (with additional mounting
frame) |
| Protection class |
IP30, IP40 (front panel mounting) |
| Wiring connection |
screw terminals, max. 1 x 1,5 mm2 |
| Power supply |
24 Vac | 3 VA |
| Main temperature control range |
0 ... 50 oC |
| Housing (HxWxD) |
105 mm | 152 mm | 37 mm |
| Description | Additional Product Type |
| Front panel mounting frame | 43193862-001  |
|