Temperature controller, 1 control output, Micronik200
 |
| Digital temperature controller, LC-display, pushbuttons,
setpoint potentiometer, and 1 control-output. |
| For valve or damper control in air- or water temperature applications. |
|
| Control output signal |
2 triacs (24V~, 450mA) configurable for 2-pt, 3-pt, PWM or 2/3-stage
control |
| Control functions |
main temperature control, limit control, cascade control, outside
air compensation control |
| Main setpoint adjustment |
built in setpoint potentiometer, or external potentiometer |
| Modes of operations |
off, standby, comfort, summer/winter change-over, frost protection |
| Parameter settings |
temperature setpoints, throttling ranges, reset time, summer/winter
compensation authority, sensor calibration etc. |
| Analogue input functions |
3 inputs for: main-, limit/cascade-, and compensation temperature sensors |
| Applicable sensor types |
Pt1000, Balco500, NTC20k |
| Digital input functions |
frost protection with external contact |
| Special input functions |
occupancy- or summer/winter changeover contact and plant on/off input |
| Mounting |
back panel, wall, DIN-rail or front door (with additional mounting
frame) |
| Protection class |
IP30, IP40 (front panel mounting) |
| Wiring connection |
screw terminals, max. 1 x 1,5 mm2 |
| Power supply |
24 Vac | 3 VA |
| Main temperature control range |
0 ... 50 oC |
| Additional main temperature control range |
0 ... 130 oC |
| Housing (HxWxD) |
105 mm | 152 mm | 37 mm |
| Description | Additional Product Type |
| Front panel mounting frame | 43193862-001  |
|