Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Backflow Prevention devices
  • Backflow Preventers
  • Mechanical disconnector with union connectors direct actuated, GA type according to EN1717 / type 1 according to DIN1988 part 4, R295
  • Mechanical disconnector hydraulic actuated, GB type according to EN1717/ type 2 according to DIN1988 part 4, R295H
  • Mechanical disconnector electrically actuated, GB type according to EN 1717/ type 2 according to DIN1988 part 4, R295SA
  • Backflow preventer compact construction with threaded connectors, CA295
  • Backflow preventer, BA195 miniBA
  • Backflow preventer compact construction with threaded connectors, BA295
  • Stainless Steel Backflow Preventer, BA295I
  • Backflow preventer compact construction with threaded connectors, BA295C
  • Retrofit Backflow Preventer for standpipes, BA295STN
  • Chromed Backflow Preventer for standpipes, BA295STN-WH
  • Backflow Preventer for standpipes, BA295STN-A
  • Backflow Preventer for standpipes, BA295STN-C

Mechanical disconnector with union connectors direct actuated, GA type according to EN1717 / type 1 according to DIN1988 part 4, R295

r295ge23
Mechanical disconnectors of this type are suitable for the protection of drinking water systems as required by EN 1717 "The technical regulation of drinking water systems" and correspond to DIN1988 part 4 type 1 construction. Their purpose is to protect systems against back pressure, back flow and back syphonage of non-potable water into the public water supply network. Mechanical disconnectors can be used to provide protection up to and including liquid category 3 (slightly toxic substances). Mechanical disconnectors therefore offer better protection than check valves.
Approvals DIN/DVGW, SVGW
Media Cold water
Application class (EN1717) class 3
Body material red bronze RG5
Spring bonnet material synthetic material
Port connection type internal threads
Max. media temperature 40 oC
Static pressure PN16
Mounting position horizontal
Additional description
• Low pressure drop and high flow rate
• Optimum protection of the drinking water supply system
• Enhanced protection against back pressure, back flow and back syphonage into the water supply network
• Shut-off position visually indicated on the spring bonnet
• Compact construction
applcertmarkdindvgwge23
applcertmarkghostge23
With female threaded union connectors, 0,5 bar opening pressure
Port diameterDN sizeSet pressureMinimum inlet pressureFlow capacity KvsType
inchmmbarbar  
Rp 1/2150,51,54,5R295-1/2A  PDF
Rp 3/4200,51,56R295-3/4A  PDF
Rp 1250,51,58R295-1A  PDF
Rp 1 1/4320,51,513R295-11/4A  PDF
Rp 1 1/2400,51,518R295-11/2A  PDF
Rp 2500,51,527R295-2A  PDF
With female threaded union connectors, 1,0 bar opening pressure
Port diameterDN sizeSet pressureMinimum inlet pressureFlow capacity KvsType
inchmmbarbar  
Rp 1/215124,5R295-1/2B  PDF
Rp 3/420126R295-3/4B  PDF
Rp 125128R295-1B  PDF
Rp 1 1/4321213R295-11/4B  PDF
Rp 1 1/2401218R295-11/2B  PDF
Rp 2501227R295-2B  PDF
With female threaded union connectors, 1,5 bar opening pressure (standard pattern)
Port diameterDN sizeSet pressureMinimum inlet pressureFlow capacity KvsType
inchmmbarbar  
Rp 1/2151,52,54,5R295-1/2C  PDF
Rp 3/4201,52,56R295-3/4C  PDF
Rp 1251,52,58R295-1C  PDF
Rp 1 1/4321,52,513R295-11/4C  PDF
Rp 1 1/2401,52,518R295-11/2C  PDF
Rp 2501,52,527R295-2C  PDF
With female threaded union connectors, 2,0 bar opening pressure
Port diameterDN sizeSet pressureMinimum inlet pressureFlow capacity KvsType
inchmmbarbar  
Rp 1/215234,5R295-1/2D  PDF
Rp 3/420236R295-3/4D  PDF
Rp 125238R295-1D  PDF
Rp 1 1/4322313R295-11/4D  PDF
Rp 1 1/2402318R295-11/2D  PDF
Rp 2502327R295-2D  PDF
Spare Parts
DescriptionAdditional Product Type
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 4 barM07M-A4  PDF
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 10 barM07M-A10  PDF
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 16 barM07M-A16  PDF
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 25 barM07M-A25  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012