Traditional water softening with NaCl, KaltecSoft PW50
Calcium carbonate dissolved in water is a valuable mineral but may create serious problems to private households as soon as the water is heated. A solid layer of lime scale will form, preferably on hot surfaces. This scale reduces the heat efficiency of water heaters and the life time of expensive appliances. KaltecSoft is designed to provide a cost efficient solution to protect your water installations. KaltecSoft combines the proven ion exchange technology with a state-of-the-art control valve. Regeneration is volume controlled to ensure minimum consumption of water and salt. Available in three different sizes KaltecSoft is easy to install and
simple to operate. The included filter combination FK06 protects not only KaltecSoft but also appliances and water pipes against corrosion caused by impurities in the water. Together with the integrated pressure reducing valve it extends the life time of the whole installation.
Materials
High-grade synthetic material cabinet
Connection size
25 mm
Media temp.
5 ... 30 oC
Max. ambient temperature
40 oC
Max. media temperature
30 oC
Max. pressure
8 bar
Static pressure
PN10
Additional description
•
Stops scale from forming
•
Increases equipment efficiency and protects appliances
•
Cuts soap/detergent bills by up to 50%
•
Full automatic, meter control saves water and salt
•
Filter combination included
•
KaltecSoft is set on night regeneration as default