Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Sensors
  • Pressure sensors
  • Electronic Pressure switch for liquid, high viscosity/roiled liquid (SmartPress)
  • Electronic Pressure switch for gas, low viscosity liquid (SmartPress)
  • Electronic Pressure switch for gas and liquid (Smart DCM)
  • Electronic Pressure transmitter for gas and liquid (Smart SN)
  • Differential pressure transmitter for air (DPTM)
  • Electronic Differential Pressure transmitter for gas and liquid (Smart SN DIFF)

Electronic Pressure transmitter for gas and liquid (Smart SN)

ptsr-ge51
Electronic Pressure Transmitters are microprocessor-controlled pressure measurement devices for relative pressures of -1 to +1 bar and 0 to 40 bar. They are suitable for an extremely wide range of applications, including the precision recordin and monitoring of system pressure.
Features:
• Configurable as 0/2...10V or 0/4...20 mA (3-wire)
• Adjustable attenuation filter
• LCD graphical display (Human-Machine-Interface models, only) can be swiveled for better readability; display can be rotated in 90o steps by software
Media temp. -20 ... 80 oC
Sensing element material 1.4571
Certificates All 2-wire versions are SIL2 approved according IEC 61508
applcertmarksilge51
Pressure Transmitter without HMI (2-wire, 4-20 mA)
Pressure rangeMax. pressureProtection classAmbient temperatureType
barbar oC 
-1 ... 16IP67-20 ... 80PTSRV1011A2  PDF
0 ... 13IP67-20 ... 80PTSRB0011A2  PDF
0 ... 412IP67-20 ... 80PTSRB0041A2  PDF
0 ... 1030IP67-20 ... 80PTSRB0101A2  PDF
0 ... 1648IP67-20 ... 80PTSRB0161A2  PDF
0 ... 2550IP67-20 ... 80PTSRB0251A2  PDF
0 ... 4080IP67-20 ... 80PTSRB0401A2  PDF
Pressure Transmitter without HMI (3-wire, 0-10V)
Pressure rangeMax. pressureProtection classAmbient temperatureType
barbar oC 
-1 ... 16IP67-20 ... 80PTSRV1011V3  PDF
0 ... 13IP67-20 ... 80PTSRB0011V3  PDF
0 ... 412IP67-20 ... 80PTSRB0041V3  PDF
0 ... 1030IP67-20 ... 80PTSRB0101V3  PDF
0 ... 1648IP67-20 ... 80PTSRB0161V3  PDF
0 ... 2550IP67-20 ... 80PTSRB0251V3  PDF
0 ... 4080IP67-20 ... 80PTSRB0401V3  PDF
Pressure Transmitter without HMI (3-wire, 4...20mA)
Pressure rangeMax. pressureProtection classAmbient temperatureType
barbar oC 
-1 ... 16IP67-20 ... 80PTSRV1011A3  PDF
0 ... 13IP67-20 ... 80PTSRB0011A3  PDF
0 ... 412IP67-20 ... 80PTSRB0041A3  PDF
0 ... 1030IP67-20 ... 80PTSRB0101A3  PDF
0 ... 1648IP67-20 ... 80PTSRB0161A3  PDF
0 ... 2550IP67-20 ... 80PTSRB0251A3  PDF
0 ... 4080IP67-20 ... 80PTSRB0401A3  PDF
Pressure Transmitter with HMI (2-wire, 4-20 mA)
Pressure rangeMax. pressureProtection classAmbient temperatureType
barbar oC 
-1 ... 16IP65-20 ... 70PTHRV1011A2  PDF
0 ... 13IP65-20 ... 70PTHRB0011A2  PDF
0 ... 412IP65-20 ... 70PTHRB0041A2  PDF
0 ... 1030IP65-20 ... 70PTHRB0101A2  PDF
0 ... 1648IP65-20 ... 70PTHRB0161A2  PDF
0 ... 2550IP65-20 ... 70PTHRB0251A2  PDF
0 ... 4080IP65-20 ... 70PTHRB0401A2  PDF
Pressure Transmitter with HMI (3-wire, 0-10 V)
Pressure rangeMax. pressureProtection classAmbient temperatureType
barbar oC 
-1 ... 16IP65-20 ... 70PTHRV1011V3  PDF
0 ... 13IP65-20 ... 70PTHRB0011V3  PDF
0 ... 412IP65-20 ... 70PTHRB0041V3  PDF
0 ... 1030IP65-20 ... 70PTHRB0101V3  PDF
0 ... 1648IP65-20 ... 70PTHRB0161V3  PDF
0 ... 2550IP65-20 ... 70PTHRB0251V3  PDF
0 ... 4080IP65-20 ... 70PTHRB0401V3  PDF
Accessory
DescriptionAdditional Product Type
Field configuration toolCFT1  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012