Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Sensors
  • Pressure sensors
  • Electronic Pressure switch for liquid, high viscosity/roiled liquid (SmartPress)
  • Electronic Pressure switch for gas, low viscosity liquid (SmartPress)
  • Electronic Pressure switch for gas and liquid (Smart DCM)
  • Electronic Pressure transmitter for gas and liquid (Smart SN)
  • Differential pressure transmitter for air (DPTM)

Electronic Pressure switch for liquid, high viscosity/roiled liquid (SmartPress)

pst010rg34fge51
Electronic Pressure switch, with LCD display for the field of plant construction, fluidics, process technology, and pneumatics, as well as in the monitoring and control of pumps and compressors.
Models available with the following output types:
• all models: switch output open collector; 14..36 Vdc, 250 mA
• PST -series: transmitter output; 0..10 Vdc or 4..20 mA
• PST..R -series: relay output with gold plated SPDT contact
Protection class IP65
Housing material Polybutylene terephtalate (PBT)
Sensing element material 1.4571 + 1.4435
Media temp. -20 ... 100 oC
Media temp. limit Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap)
Ambient temperature -20 ... 60 oC
Switch function/capacity PST-models: Open collector switch max. 250 mA dc at 14 ... 36 Vdc. PST..R-models with relay contact output, 1 x SPDT, material silver gold plated. Capacity resistive: 24 Vdc, 60 mA / 230 Vac, 6,5 mA. With bigger loads, the gold layer will disappear, the capacity with the silver contacts is: 230 Vac 3(1) A.
Additional description
• Applicable parameter settings:
• switching Set / Reset points
• filters
• analog output range
• electrical drag indicator
• Applicable configurations:
• Max-Min, Window monitor
• Analog output signal
• Pressure unit
• Simulation mode
Switch + Transmitter, PST ...-models
Pressure rangeMax. pressureKind of pressureType
barbar  
-1 ... 16vacuum, relativePSTV01RG34F  PDF
0 ... 0,251overpressure, relativePSTM250RG34F  PDF
0 ... 0,42overpressure, relativePSTM400RG34F  PDF
0 ... 0,62overpressure, relativePSTM600RG34F  PDF
0 ... 16overpressure, relativePST001RG34F  PDF
0 ... 1,66overpressure, relativePST002RG34F  PDF
0 ... 412overpressure, relativePST004RG34F  PDF
0 ... 1030overpressure, relativePST010RG34F  PDF
0 ... 2575overpressure, relativePST025RG34F  PDF
0 ... 26absolutePST002AG34F  PDF
0 ... 1030absolutePST010AG34F  PDF
Switch + Transmitter + Relay output, PST..R -models
Pressure rangeMax. pressureKind of pressureType
barbar  
-1 ... 16vacuum, relativePSTV01RG34F-R  PDF
0 ... 0,251overpressure, relativePSTM250RG34F-R  PDF
0 ... 0,42overpressure, relativePSTM400RG34F-R  PDF
0 ... 0,62overpressure, relativePSTM600RG34F-R  PDF
0 ... 16overpressure, relativePST001RG34F-R  PDF
0 ... 1,66overpressure, relativePST002RG34F-R  PDF
0 ... 412overpressure, relativePST004RG34F-R  PDF
0 ... 1030overpressure, relativePST010RG34F-R  PDF
0 ... 2575overpressure, relativePST025RG34F-R  PDF
0 ... 26absolutePST002AG34F-R  PDF
0 ... 1030absolutePST010AG34F-R  PDF
Accessories / Connectors for plug 1 + 2 (OC and analog outputs) / Plug 3 (relay outputs ST4) / Syphons
DescriptionAdditional Product Type
5-prong M12 plug connector, straight versionST12-5-G  PDF
5-prong M12 plug connector, angled versionST12-5-A  PDF
4-prong M12 plug connector, straight versionST12-4-G  PDF
4-prong M12 plug connector, angled versionST12-4-A  PDF
4-prong M12 plug connector, straight version with 2 m cableST12-4-GK  PDF
4-prong M12 plug connector, angled version with 2 m cableST12-4-AK  PDF
Plug protection cap, IP65STA12  PDF
Syphons for high temperature, steel, U-shape. For more accessories, see Accessories for Pressure Switches / Transmitters)UB430B  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012