Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Components
  • Pressure switches
  • Electronic Pressure Switches
  • Electronic Pressure switch for liquid, high viscosity/roiled liquid (SmartPress)
  • Electronic Pressure switch for gas, low viscosity liquid (SmartPress)
  • Electronic Pressure switch for gas and liquid (Smart DCM)
  • Electronic Differential Pressure Switches for gas and liquid (Smart DCM DIFF)

Electronic Pressure switch for gas, low viscosity liquid (SmartPress)

pstge51
Electronic Pressure switch, with LED display for the field of plant construction, fluidics, process technology, and pneumatics, as well as in the monitoring and control of pumps and compressors.
Models available with the following output types:
• all models: switch output open collector; 14..36 Vdc, 250 mA
• PST -series: transmitter output; 0..10 Vdc or 4..20 mA
• PST..R -series: relay output with gold plated SPDT contact
Protection class IP65
Housing material Polybutylene terephtalate (PBT)
Media temp. -20 ... 100 oC
Media temp. limit Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap)
Ambient temperature -20 ... 60 oC
Switch function/capacity PST..R-models with relay contact output, 1 x SPDT, material silver gold plated. Capacity resistive: 24 Vdc, 60 mA / 230 Vac, 6,5 mA. With bigger loads, the gold layer will disappear, the capacity with the silver contacts is: 230 Vac 3(1) A.
Sensing element material 1.4571 + 1.4542
Additional description Applicable parameter settings:
• switching Set / Reset points
• filters
• analog output range
• electrical drag indicator
• Applicable configurations:
• Max-Min, Window monitor
• Analog output-signal
• Pressure unit
• Simulation mode
Switch + Transmitter output, PST-models
Pressure rangeMax. pressureOutput signalKind of pressureType
barbar   
-1 ... 160..10Vdc / 4..20 mA + switchvacuum, relativePSTV01RG12S  PDF
0 ... 0,2510..10Vdc / 4..20 mA + switchoverpressure, relativePSTM250RG12S  PDF
0 ... 0,420..10Vdc / 4..20 mA + switchoverpressure, relativePSTM400RG12S  PDF
0 ... 0,620..10Vdc / 4..20 mA + switchoverpressure, relativePSTM600RG12S  PDF
0 ... 1,660..10Vdc / 4..20 mA + switchoverpressure, relativePST002RG12S  PDF
0 ... 4120..10Vdc / 4..20 mA + switchoverpressure, relativePST004RG12S  PDF
0 ... 10300..10Vdc / 4..20 mA + switchoverpressure, relativePST010RG12S  PDF
0 ... 25750..10Vdc / 4..20 mA + switchoverpressure, relativePST025RG12S  PDF
0 ... 601800..10Vdc / 4..20 mA + switchoverpressure, relativePST060RG12S  PDF
0 ... 1003000..10Vdc / 4..20 mA + switchoverpressure, relativePST100RG12S  PDF
0 ... 2505000..10Vdc / 4..20 mA + switchoverpressure, relativePST250RG12S  PDF
0 ... 60010000..10Vdc / 4..20 mA + switchoverpressure, relativePST600RG12S  PDF
0 ... 260..10Vdc / 4..20 mA + switchabsolutePST002AG12S  PDF
0 ... 10300..10Vdc / 4..20 mA + switchabsolutePST010AG12S  PDF
Switch + Transmitter + Relay output, PST..R -models
Pressure rangeMax. pressureOutput signalKind of pressureType
barbar   
-1 ... 160..10Vdc / 4..20 mA + switch + relayvacuum, relativePSTV01RG12S-R  PDF
0 ... 0,2510..10Vdc / 4..20 mA + switchoverpressure, relativePSTM250RG12S-R  PDF
0 ... 0,420..10Vdc / 4..20 mA + switchoverpressure, relativePSTM400RG12S-R  PDF
0 ... 0,620..10Vdc / 4..20 mA + switchoverpressure, relativePSTM600RG12S-R  PDF
0 ... 1,660..10Vdc / 4..20 mA + switchoverpressure, relativePST002RG12S-R  PDF
0 ... 4120..10Vdc / 4..20 mA + switch + relayoverpressure, relativePST004RG12S-R  PDF
0 ... 10300..10Vdc / 4..20 mA + switch + relayoverpressure, relativePST010RG12S-R  PDF
0 ... 25750..10Vdc / 4..20 mA + switch + relayoverpressure, relativePST025RG12S-R  PDF
0 ... 601800..10Vdc / 4..20 mA + switch + relayoverpressure, relativePST060RG12S-R  PDF
0 ... 1003000..10Vdc / 4..20 mA + switch + relayoverpressure, relativePST100RG12S-R  PDF
0 ... 2505000..10Vdc / 4..20 mA + switch + relayoverpressure, relativePST250RG12S-R  PDF
0 ... 60010000..10Vdc / 4..20 mA + switch + relayoverpressure, relativePST600RG12S-R  PDF
0 ... 260..10Vdc / 4..20 mA + switch + relayabsolutePST002AG12S-R  PDF
0 ... 10300..10Vdc / 4..20 mA + switch + relayabsolutePST010AG12S-R  PDF
Accessories / Connectors for plug 1 + 2 (OC and analog outputs) / Plug 3 (relay outputs ST4) / Syphons
DescriptionAdditional Product Type
5-prong M12 plug connector, straight versionST12-5-G  PDF
5-prong M12 plug connector, angled versionST12-5-A  PDF
4-prong M12 plug connector, straight version ST12-4-G  PDF
4-prong M12 plug connector, angled version ST12-4-A  PDF
4-prong M12 plug connector, straight version with 2 m cableST12-4-A-GK  PDF
4-prong M12 plug connector, angled version with 2 m cableST12-4-A-AK  PDF
Plug protection cap, IP65STA12  PDF
Syphons for high temperature, steel, U-shape. for more accessories, see Accessories for Pressure Switches / TransmittersUB430B  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012