Electronic Pressure switch for gas, low viscosity liquid (SmartPress)
 |
| Electronic Pressure switch, with LED display for the field of plant construction, fluidics, process technology, and pneumatics, as well as in the monitoring and control of pumps and compressors. |
Models available with the following output types:
| • |
all models: switch output open collector; 14..36 Vdc, 250 mA |
| • |
PST -series: transmitter output; 0..10 Vdc or 4..20 mA |
| • |
PST..R -series: relay output with gold plated SPDT contact |
|
|
| Protection class |
IP65 |
| Housing material |
Polybutylene terephtalate (PBT) |
| Media temp. |
-20 ... 100 oC |
| Media temp. limit |
Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap) |
| Ambient temperature |
-20 ... 60 oC |
| Switch function/capacity |
PST..R-models with relay contact output, 1 x SPDT, material silver gold plated. Capacity resistive: 24 Vdc, 60 mA / 230 Vac, 6,5 mA. With bigger loads, the gold layer will disappear, the capacity with the silver contacts is: 230 Vac 3(1) A. |
| Sensing element material |
1.4571 + 1.4542 |
| Additional description |
Applicable parameter settings:
| • |
switching Set / Reset points |
| • |
filters |
| • |
analog output range |
| • |
electrical drag indicator |
| • |
Applicable configurations: |
| • |
Max-Min, Window monitor |
| • |
Analog output-signal |
| • |
Pressure unit |
| • |
Simulation mode |
|
| Pressure range | Max. pressure | Output signal | Kind of pressure | Type |
| bar | bar | | | |
| -1 ... 1 | 6 | 0..10Vdc / 4..20 mA + switch | vacuum, relative | PSTV01RG12S  | | 0 ... 0,25 | 1 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PSTM250RG12S  | | 0 ... 0,4 | 2 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PSTM400RG12S  | | 0 ... 0,6 | 2 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PSTM600RG12S  | | 0 ... 1,6 | 6 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PST002RG12S  | | 0 ... 4 | 12 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PST004RG12S  | | 0 ... 10 | 30 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PST010RG12S  | | 0 ... 25 | 75 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PST025RG12S  | | 0 ... 60 | 180 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PST060RG12S  | | 0 ... 100 | 300 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PST100RG12S  | | 0 ... 250 | 500 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PST250RG12S  | | 0 ... 600 | 1000 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PST600RG12S  | | 0 ... 2 | 6 | 0..10Vdc / 4..20 mA + switch | absolute | PST002AG12S  | | 0 ... 10 | 30 | 0..10Vdc / 4..20 mA + switch | absolute | PST010AG12S  |
| Pressure range | Max. pressure | Output signal | Kind of pressure | Type |
| bar | bar | | | |
| -1 ... 1 | 6 | 0..10Vdc / 4..20 mA + switch + relay | vacuum, relative | PSTV01RG12S-R  | | 0 ... 0,25 | 1 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PSTM250RG12S-R  | | 0 ... 0,4 | 2 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PSTM400RG12S-R  | | 0 ... 0,6 | 2 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PSTM600RG12S-R  | | 0 ... 1,6 | 6 | 0..10Vdc / 4..20 mA + switch | overpressure, relative | PST002RG12S-R  | | 0 ... 4 | 12 | 0..10Vdc / 4..20 mA + switch + relay | overpressure, relative | PST004RG12S-R  | | 0 ... 10 | 30 | 0..10Vdc / 4..20 mA + switch + relay | overpressure, relative | PST010RG12S-R  | | 0 ... 25 | 75 | 0..10Vdc / 4..20 mA + switch + relay | overpressure, relative | PST025RG12S-R  | | 0 ... 60 | 180 | 0..10Vdc / 4..20 mA + switch + relay | overpressure, relative | PST060RG12S-R  | | 0 ... 100 | 300 | 0..10Vdc / 4..20 mA + switch + relay | overpressure, relative | PST100RG12S-R  | | 0 ... 250 | 500 | 0..10Vdc / 4..20 mA + switch + relay | overpressure, relative | PST250RG12S-R  | | 0 ... 600 | 1000 | 0..10Vdc / 4..20 mA + switch + relay | overpressure, relative | PST600RG12S-R  | | 0 ... 2 | 6 | 0..10Vdc / 4..20 mA + switch + relay | absolute | PST002AG12S-R  | | 0 ... 10 | 30 | 0..10Vdc / 4..20 mA + switch + relay | absolute | PST010AG12S-R  |
| Description | Additional Product Type |
| 5-prong M12 plug connector, straight version | ST12-5-G  | | 5-prong M12 plug connector, angled version | ST12-5-A  | | 4-prong M12 plug connector, straight version | ST12-4-G  | | 4-prong M12 plug connector, angled version | ST12-4-A  | | 4-prong M12 plug connector, straight version with 2 m cable | ST12-4-A-GK  | | 4-prong M12 plug connector, angled version with 2 m cable | ST12-4-A-AK  | | Plug protection cap, IP65 | STA12  | | Syphons for high temperature, steel, U-shape. for more accessories, see Accessories for Pressure Switches / Transmitters | UB430B  |
|