Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Components
  • Pressure switches
  • Electronic Pressure Switches
  • Electronic Pressure switch for liquid, high viscosity/roiled liquid (SmartPress)
  • Electronic Pressure switch for gas, low viscosity liquid (SmartPress)
  • Electronic Pressure switch for gas and liquid (Smart DCM)
  • Electronic Differential Pressure Switches for gas and liquid (Smart DCM DIFF)

Electronic Pressure switch for gas and liquid (Smart DCM)

pshge51
Electronic Pressure Switches are microprocessor-controlled pressure measurement devices for relative pressures of -1 to +1 bar and 0 to 40 bar. They are suitable for an extremely wide range of applications, including the precision recording, monitoring, and control of system pressure.
Features:
• Open-collector
• Configurable as min./max/window monitor
• Adjustable drop-in/drop-out delay
• Hysteresis defined by set-point and reset-point
• Baclit LCD graphical display (Human-Machine-Interface models, only) can be swiveled for better readability; display can be rotated in 90o steps by software
Media temp. -20 ... 80 oC
Sensing element material 1.4571
Protection class IP65
Ambient temperature -20 ... 70 oC
Pressure Switch HMI
Pressure rangeMax. pressureType
barbar 
-1 ... 16PSHRV1011  PDF
0 ... 13PSHRB0011  PDF
0 ... 412PSHRB0041  PDF
0 ... 1030PSHRB0101  PDF
0 ... 1648PSHRB0161  PDF
0 ... 2550PSHRB0251  PDF
0 ... 4080PSHRB0401  PDF
Accessory
DescriptionAdditional Product Type
Field configuration toolCFT1  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012