Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Sensors
  • Pressure switches
  • Pressure switch for liquid, gas (DCM)
  • Differential pressure switch for liquid, gas (DDCM)
  • Differential pressure switch for air (DPS)
  • Pressure monitor for hot water, steam, gas, fuel (DWR)
  • Minimum pressure limiter for hot water, steam, fuel, gas (DWR-B)
  • Maximum pressure limiter of 'special construction' (SDB)
  • Electronic Differential Pressure Switches for gas and liquid (Smart DCM DIFF)

Electronic Differential Pressure Switches for gas and liquid (Smart DCM DIFF)

pshd-ge51
Electronic Differential Pressure Switches are microprocessor-controlled pressure measurement devices for a differential pressure range of 0 ... 20 bar. They are suitable for an extremely wide range of applications, including the precision recording, monitoring and control of system pressure. They come complete with an angled M12X1 plug and are mounted directly to the pipe via two G1/4" internal thread connections.
Features:
• Open-collector
• Configurable as min./max./window monitor
• LCD graphical display (Human-Machine-Interface models, only) can be swiveled for better readability; display can be rotated in 90o steps by software for better readability; HMI can be freely swiveled 310o
• Self-monitoring electronics
• Adjustable drop-in/drop-out delay
Media temp. -20 ... 80 oC
Protection class IP65
Ambient temperature -20 ... 70 oC
Pressure Swith HMI
Pressure rangeMax. pressureType
barbar 
0 ... 0,10,9PSHDM1002  PDF
0 ... 0,30,9PSHDM3002  PDF
0 ... 13PSHDB0012  PDF
0 ... 39PSHDB0032  PDF
0 ... 621PSHDB0062  PDF
0 ... 2060PSHDB0202  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012