Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Components
  • Pressure transmitters
  • Accessories
  • Accessories for Pressure Switches / Transmitters

Accessories for Pressure Switches / Transmitters

Digital Display
DN sizeLowest pressure pointMedia temp.Type
mmbaroC 
———AZ331  PDF
Flanged Pressure Mediators
DN sizeLowest pressure pointMedia temp.Type
mmbaroC 
500,3-40 ... 120ZFV184-50  PDF
800,15-40 ... 120ZFV184-80  PDF
Flanged Pressure Mediators, teflon surfaced
DN sizeLowest pressure pointMedia temp.Type
mmbaroC 
500,3-40 ... 120ZFV184-50PTFE  PDF
800,15-40 ... 120ZFV184-80PTFE  PDF
Flanged Pressure Mediators with 1 m pipeline
DN sizeLowest pressure pointMedia temp.Type
mmbaroC 
500,3-30 ... 300ZFV185-50  PDF
800,15-30 ... 300ZFV185-80  PDF
Flanged Pressure Mediators with 1 m pipeline, teflon surfaced
DN sizeLowest pressure pointMedia temp.Type
mmbaroC 
500,3-30 ... 300ZFV185-50PTFE  PDF
800,15-30 ... 300ZFV185-80PTFE  PDF
Pressure Mediator
DN sizeLowest pressure pointMedia temp.Type
mmbaroC 
500,4-30 ... 120ZFV162-50  PDF
Pressure Mediator, teflon surfaced
DN sizeLowest pressure pointMedia temp.Type
mmbaroC 
500,4-30 ... 120ZFV162-50PTFE  PDF
Screw-in Pressure Mediator
DN sizeLowest pressure pointMedia temp.Type
mmbaroC 
G10,5-30 ... 120ZFV749  PDF
G10,5-30 ... 120ZFV749 - V191  PDF
Syphons
DescriptionAdditional Product Type
Syphon for high temperature, steel, U-shapeU430B  PDF
Syphon for high temperature, steinless steel, U-shapeU480B  PDF
Syphon for high temperature, steel, circularK430D  PDF
Syphon for high temperature, stainless steel, circularK480D  PDF
Accessories
DescriptionAdditional Product Type
AdapterNPT1  PDF
Pressure surge reducerDMW  PDF
SealingP2  PDF
Accessories for Differential Switches / Transmitters
DescriptionAdditional Product Type
Shut-off valve combination, 3-venting valveVKD3  PDF
Shut-off valve combination, 5-venting valveVKD5  PDF
Male adapter union, O-ring NBRMAU8/MS  PDF
Male adapter union, O-ring FPMMAU8/NST  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012