Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Connections for Radiator Valves
  • OT114M Soft connection for copper pipe
  • OT112M Connection for plastic pipe
  • OT113M Connection for multi-layer composite pipe
  • Connections for radiator valves

OT114M Soft connection for copper pipe

Connection with soft sealing to connect copper pipe to valves with 3/4" external thread and eurocone
For hydronic heating and cooling systems
Product descriptionType
3/4" x 10mm (for 10mm copper pipe), pack of 2 pcsOT114M-3/4B  PDF
3/4" x 12mm (for 12mm copper pipe), pack of 2 pcsOT114M-3/4C  PDF
3/4" x 14mm (for 14mm copper pipe), pack of 2 pcsOT114M-3/4D  PDF
3/4" x 15mm (for 15mm copper pipe), pack of 2 pcsOT114M-3/4E  PDF
3/4" x 16mm (for 16mm copper pipe), pack of 2 pcsOT114M-3/4F  PDF
3/4" x 18mm (for 18mm copper pipe), pack of 2 pcsOT114M-3/4H  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012