Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Connections for Radiator Valves
  • OT114M Soft connection for copper pipe
  • OT112M Connection for plastic pipe
  • OT113M Connection for multi-layer composite pipe
  • Connections for radiator valves

OT112M Connection for plastic pipe

ot112m-nl01
Connection to connect plastic pipe to valves with 3/4" external thread and eurocone
For hydronic heating and cooling systems
Product descriptionType
3/4" x 14 x 2mm (for 14 x 2mm Pe-X pipe), pack of 2 pcsOT112M-3/4D  PDF
3/4" x 16 x 2mm (for 16 x 2mm Pe-X pipe), pack of 2 pcsOT112M-3/4F  PDF
3/4" x 16 x 2.2mm (for 16 x 2.2mm Pe-X pipe), pack of 2 pcsOT112M-3/4F2  PDF
3/4" x 17 x 2mm (for 17 x 2mm Pe-X pipe), pack of 2 pcsOT112M-3/4G  PDF
3/4" x 18 x 2mm (for 18 x 2mm Pe-X pipe), pack of 2 pcsOT112M-3/4H  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012