Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Manual Valves
  • Mira-3 (V2605) Manual radiator valve, convertible to thermostatic operation
  • Optimal-plus (V2652) Manual radiator valve
  • MARS Series Premium Manual Valve (V300)
  • VENUS Series Premium Manual Valve (V310)

Optimal-plus (V2652) Manual radiator valve

v2652ge25
Manual radiator valve, convertible to thermostatic operation
For water-based one- and two-pipe heating systems.
Materials Valve housing made of nickel-plated red bronze. Valve insert made of brass with EPDM O-rings. Handwheel made of white plastic. Threaded tailpiece and connection nut made of nickel-plated brass
Place in installation supply
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 90 oC
Static pressure PN10
Closing dimension 11,5 mm
Body-head connection M30 x 1,5
Pre-setting no
Body patternDN sizeKvs valueConnection diameterThreads typeType
 mm inch  
angle102,1R 3/8—V2652E0010  PDF
angle152,3R 1/2NPTV2652E0015  PDF
angle202,7R 3/4—V2652E0020  PDF
straight101,7R 3/8—V2652D0010  PDF
straight151,8R 1/2—V2652D0015  PDF
straight202,2R 3/4—V2652D0020  PDF
Accessories
DescriptionAdditional Product Type
Pressure cap, for valves DN10VA2202A010  PDF
Pressure cap, for valves DN15VA2202A015  PDF
Pressure cap, for valves DN20VA2202A020  PDF
Sealing ring for pressure cap, for valves DN10VA5090A010  PDF
Sealing ring for pressure cap, for valves DN15VA5090A015  PDF
Sealing ring for pressure cap, for valves DN20VA5090A020  PDF
Service tool for exchange of valve insert during operationVA8200A001  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012