Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Actuators
  • Damper actuators
  • Damper actuator 5/10 Nm, SmartAct
  • Damper actuator 20/34 Nm, SmartAct
  • Damper actuator 3/5 Nm, SmartAct springreturn
  • Damper actuator 10/20 Nm, SmartAct springreturn

Damper actuator 20/34 Nm, SmartAct

n20230-ge51
Direct-coupled actuator with self-centering shaft adapter.
For air dampers, air handlers, ventilation flaps, louvers and VAV-units.
Protection class IP54
Position indication rotational angle scales 0..90o, 90..0o
End switch function/capacity SPDT switch 230V, 5 (3) A for models with end switch
Shaft mounting for round shafts 10..27 mm; square shafts 10..18 mm
Manual operation yes
Additional description
• Rotation direction selectable by switch.
• When power is removed, the actuator remains in position.
• Removable wiring box.
• Actuator supplied with complete package mounting parts.
• For modulating control models: Control input signal can be voltage or current.
• For modulating control models: Autoadapt dipswitch. With this function the full span of the control input signal will be used for the applicable angle or rotation.
For damper area of 4 square meters
Power supplyControl input signalBuilt in rotation limiterEnd switchesPosition feedbackRuntimeTorqueDamper areaType
Vac | VA    sNmm2 
24 | 6 2/3-pt•optional—110204N2024  PDF
24 | 6 2/3-pt•2—110204N2024-SW2  PDF
230 | 6 2/3-pt•optional—110204N20230  PDF
230 | 6 2/3-pt•2—110204N20230-SW2  PDF
24 | 6 0/2..10V=•optional0/2..10V=95204N20010  PDF
24 | 6 0/2..10V=•20/2..10V=95204N20010-SW2  PDF
For damper area of 6 square meters
Power supplyControl input signalBuilt in rotation limiterEnd switchesPosition feedbackRuntimeTorqueDamper areaType
Vac | VA    sNmm2 
24 | 7 2/3-pt—optional—110346N3424  PDF
230 | 7 2/3-pt—optional—110346N34230  PDF
24 | 8 0/2..10V=—optional0/2..10V=95346N34010  PDF
Optional accessories
DescriptionAdditional Product Type
End switch kit, with 2 SPDT freely adjustable end-switchesSW2  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012