Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Control Valves, residential/industrial
  • Control Valves, industrial
  • Basic valve, BV300
  • Pressure sustaining valve, DH300
  • Pressure regulator, DR300
  • Attitude control valve, FD300
  • Filling valve, FV300
  • Magnetic solenoid valve, MV300
  • Surge anticipating valve, PC300
  • Pump control valve, PS300
  • Safety valve, SV300
  • Protection valve for deep well pumping, TC300
  • Flow rate regulator, VR300
  • Priority valve, VV300
  • Temperature regulator with balanced single-seat piston valve, TO485
  • Float valve for water storage tanks, VR 170

Magnetic solenoid valve, MV300

mv300ge23
Type MV300 magnetic solenoid valves are mainly used as shutoff valves. They are controlled by the integral magnetic solenoid operated valve. Their compact design makes them ideally suited where space is limited, for example in ducts. Within the scope of their specification they can be used on industrial and commercial applications.
Media Water
Body material spherulitic cast iron GGG40
Body finishing powder coating
Port connection type flanges
Max. media temperature 80 oC
Static pressure PN16
Minimum inlet pressure 0,7 bar
Additional description
• High flow capacity
• Fitting of impulse link pipework is not necessary
• Powder coated inside and outside - Powder used is physiologically and toxicologically safe
• Integral control circuit and ball valves
applcertmarkghostge23
Flanges, PN 16, ISO 2084, Magnetic solenoid pilot valve 230 V/50 Hz closed when electrical supply off; PN 25, ISO 2441 on request
DN sizeFlow capacity KvsType
mm  
5043MV300-50A  PDF
6543MV300-65A  PDF
80103MV300-80A  PDF
100167MV300-100A  PDF
150407MV300-150A  PDF
200676MV300-200A  PDF
2501160MV300-250A  PDF
3001600MV300-300A  PDF
3501600MV300-350A  PDF
4003300MV300-400A  PDF
4503300MV300-450A  PDF
Flanges, PN 16, ISO 2084, Magnetic solenoid pilot valve 230 V/50 Hz open when electrical supply off; PN 25, ISO 2441 on request
mv300ge23
DN sizeFlow capacity KvsType
mm  
5043MV300-50AA  PDF
6543MV300-65AA  PDF
80103MV300-80AA  PDF
100167MV300-100AA  PDF
150407MV300-150AA  PDF
200676MV300-200AA  PDF
2501160MV300-250AA  PDF
3001600MV300-300AA  PDF
3501600MV300-350AA  PDF
4003300MV300-400AA  PDF
4503300MV300-450AA  PDF
Flanges, PN 16, ISO 2084, Magnetic solenoid pilot valve 24 V/50 Hz closed when electrical supply off; PN 25, ISO 2441 on request
DN sizeFlow capacity KvsType
mm  
5043MV300-50B  PDF
6543MV300-65B  PDF
80103MV300-80B  PDF
100167MV300-100B  PDF
150407MV300-150B  PDF
200676MV300-200B  PDF
2501160MV300-250B  PDF
3001600MV300-300B  PDF
3501600MV300-350B  PDF
4003300MV300-400B  PDF
4503300MV300-450B  PDF
Flanges, PN 16, ISO 2084, Magnetic solenoid pilot valve 24 V/50 Hz open when electrical supply off; PN 25, ISO 2441 on request
DN sizeFlow capacity KvsType
mm  
5043MV300-50BB  PDF
6543MV300-65BB  PDF
80103MV300-80BB  PDF
100167MV300-100BB  PDF
150407MV300-150BB  PDF
200676MV300-200BB  PDF
2501160MV300-250BB  PDF
3001600MV300-300BB  PDF
3501600MV300-350BB  PDF
4003300MV300-400BB  PDF
4503300MV300-450BB  PDF
Spare Parts
DescriptionAdditional Product Type
Seal Set for DN 500903750  PDF
Seal Set for DN 650903751  PDF
Seal Set for DN 800903752  PDF
Seal Set for DN 1000903753  PDF
Seal Set for DN 1500903754  PDF
Seal Set for DN 2000903755  PDF
Seal Set for DN 2500903756  PDF
Seal Set for DN 3000903757  PDF
Seal Set for DN 3500903758  PDF
Seal Set for DN 4000903759  PDF
Seal Set for DN 4500903760  PDF
Replacement magnetic solenoid valve, 230 V/50 Hz, normally closed0903761  PDF
Replacement magnetic solenoid valve, 24 V/50 Hz, normally closed0903762  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012