Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Pressure Reducing Valves, Pressure Regulators, residential/industrial
  • Pressure Reducing Valves
  • Standard pattern pressure reducing valve, D03
  • Standard pattern pressure reducing valve, D04FS
  • Standard pattern pressure reducing valve, D05F
  • Standard pattern pressure reducing valve, D05FS
  • Standard pattern pressure reducing valve, D05FT
  • Pressure reducing valve with balanced seat and set point scale, standard pattern
  • Stainless steel pressure reducing valve with setpoint scale, D06FI
  • High pressure pattern pressure reducing valve, D06FH
  • Low pressure pattern pressure reducing valve, D06FN
  • Standard pattern pressure reducing valve for compressed air, D22
  • Pressure reducing valve combination with balanced seat

Pressure reducing valve combination with balanced seat

mta06it01
The pressure reducing valve combinations combine a shutoff valve, a pressure reducing valve and a double check valve in one appliance. They protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation. The double check valve protects the mains water system against back pressure, back flow and back syphonage of health threatening liquids.
Approvals
• All individual units correspond to the requirements of current DIN/DVGW specifications. Technical features of each unit also apply to the combination assembly.
• WRAS approved
Media Water, compressed air and nitrogen in consideration of valid standards (e.g. DIN EN 12502)
Body material brass, dezincification resistant
Spring bonnet material synthetic material
Port connection type external threads
Integral filter 0,16 mm
Balanced seat design yes
Additional description Operating temperature max. 40C with clear filter bowl; max. 60oC with brass filter bowl (permanent); max. 70oC with brass filter bowl (short-term); WRAS for cold water use only
• Especially compact because shutoff valve, pressure reducing valve and double check valve are combined in one unit
• The outlet pressure is set by turning the adjustment knob
• The adjustment spring is not in contact with the potable water
• The valve insert is of high quality synthetic material and can be fully exchanged
• Integral fine filter
applcertmarkwrasge23
MTA06 Standard pattern
Port diameterDN sizeMax. media temperatureStatic pressureFlow capacity KvsPressure setpoint rangeSetpoint scaleTransparant strainer chamberType
inchmmoC  bar   
R 3/42040PN162,71,5 ... 6••MTA06-3/4B  PDF
R 12540PN164,81,5 ... 6••MTA06-1B  PDF
MTA06-H High pressure version
Port diameterDN sizeMax. media temperatureStatic pressureFlow capacity KvsPressure setpoint rangeSetpoint scaleTransparant strainer chamberType
inchmmoC  bar   
R 3/42060PN252,71,5 ... 12——MTA06-3/4H  PDF
R 12560PN256,31,5 ... 12——MTA06-1H  PDF
Accessories
DescriptionAdditional Product Type
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 4 barM07M-A4  PDF
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 10 barM07M-A10  PDF
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 16 barM07M-A16  PDF
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 25 barM07M-A25  PDF
Double ring wrench for removal of spring bonnet and filter bowlZR06K  PDF
Spare Parts
DescriptionAdditional Product Type
Valve insert complete (without filter) for sizes R 3/4D06FA-1/2  PDF
Valve insert complete (without filter) for sizes R 1D06FA-1B  PDF
Replacement filter insert for sizes R 3/4ES06F-1/2A  PDF
Replacement filter insert for sizes R 1ES06F-1B  PDF
Synthetic blanking plug with O-ring (5 pcs)S06K-1/4  PDF
Filter bowl with O-ring for sizes R 3/4SK06ZH-1/2  PDF
Filter bowl with O-ring for sizes R 1SK06ZH-1  PDF
Brass filter bowl with O-ring for sizes R 3/4SK06T-1/2  PDF
Brass filter bowl with O-ring for sizes R 1SK06T-1A  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012