Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Actuators
  • Small linear actuators, stroke 2,5/6,5mm
  • Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
  • Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
  • Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
  • Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410
  • Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410
  • Actuator 0/2..10V for zone control, 2,5/6,5 mm 90/180/300 N, M7410E
  • Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
  • Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435

Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T

mt4ge51
Electrical actuator on/off control, and PWM control with XL10/12 controllers. For V58xxA/C (DN15/20), V90/V100 and VS valve series.
MT4 models also suitable for TRV's V300, V2000, the Therafix TRV's V2464, V2474; and for the balancing valves V5010, V5032 (in combination with adapter VA2500A001).
Protection class IP44
Position indication with red indicator
End switch function/capacity SPST, capacity 5(3) A; contact closes at power on
Stem force 90 N
Control input signal 2-pt
Additional description Actuator supplied with mounting clip (MT-CLIP) and M30 x 1,5 adapter (MT-ADAPT-HW).
• Other adapters on request.
• Other cable length, or special connectors, on request.
• 24 Vac models also suitable for 24 Vdc.
• Effective stroke for Honeywell valves 2,5/6,5 mm; maximum stroke 4/8 mm.
• Fits to closing dimension 11,5 +/- 0,3 mm
2,5 mm; 90 N
Power supplyPower loss actionStrokeEnd switchesRuntimeInitial currentCable lengthType
Vac | VA mm minAm 
24 | 3 stem retracts2,5—4,00,71MT4-024-NO  PDF
24 | 3 stem retracts2,5—4,00,72,5MT4-024-NO-2.5M  PDF
24 | 2 stem retracts2,5—6,00,21MT4-024LC-NO  PDF
24 | 3 stem retracts2,514,00,71MT4-024S-NO  PDF
24 | 3 stem extends2,5—4,00,71MT4-024-NC  PDF
24 | 3 stem extends2,5—4,00,72,5MT4-024-NC-2.5M  PDF
24 | 2 stem extends2,5—6,00,21MT4-024LC-NC  PDF
24 | 3 stem extends2,514,00,71MT4-024S-NC  PDF
230 | 3 stem retracts2,5—50,61MT4-230-NO  PDF
230 | 3 stem retracts2,5—50,62,5MT4-230-NO-2.5M  PDF
230 | 3 stem retracts2,5150,61MT4-230S-NO  PDF
230 | 3 stem extends2,5—50,61MT4-230-NC  PDF
230 | 3 stem extends2,5—50,62,5MT4-230-NC-2.5M  PDF
230 | 3 stem extends2,5150,61MT4-230S-NC  PDF
6,5 mm; 90 N
mt4ge51
Power supplyPower loss actionStrokeEnd switchesRuntimeInitial currentCable lengthType
Vac | VA mm minAm 
24 | 3 stem retracts6,5—6,00,71MT8-024-NO  PDF
24 | 3 stem retracts6,5—6,00,72,5MT8-024-NO-2.5M  PDF
24 | 2 stem retracts6,5—7,50,21MT8-024LC-NO  PDF
24 | 3 stem retracts6,516,00,71MT8-024S-NO  PDF
24 | 3 stem extends6,5—6,00,71MT8-024-NC  PDF
24 | 3 stem extends6,5—6,00,72,5MT8-024-NC-2.5M  PDF
24 | 2 stem extends6,5—7,50,21MT8-024LC-NC  PDF
24 | 3 stem extends6,516,00,71MT8-024S-NC  PDF
230 | 3 stem retracts6,5—8,50,61MT8-230-NO  PDF
230 | 3 stem retracts6,5—8,50,62,5MT8-230-NO-2.5M  PDF
230 | 3 stem retracts6,518,50,61MT8-230S-NO  PDF
230 | 3 stem extends6,5—8,50,61MT8-230-NC  PDF
230 | 3 stem extends6,5—8,50,62,5MT8-230-NC-2.5M  PDF
230 | 3 stem extends6,518,50,61MT8-230S-NC  PDF
Accessories
DescriptionAdditional Product Type
Extra mounting clips; 10 unitsMT-CLIP  PDF
Plug-in cable (not for models with end switch)
DescriptionAdditional Product Type
Cable 1,5 meter; 10 unitsMT-CABLE-1.5M  PDF
Cable 2,5 meter; 10 unitsMT-CABLE-2.5M  PDF
Cable 5 meter; 10 unitsMT-CABLE-5M  PDF
Cable 10 meter; 10 unitsMT-CABLE-10M  PDF
Adapters
DescriptionAdditional Product Type
Extra mounting adapters M30 x 1,5; 10 unitsMT-ADAPT-HW  PDF
Mounting adapter for Herz/Polytherm valves; 10 unitsMT-ADAPT-HP  PDF
Danfoss-RA adapter; 10 unitsEVA10RA  PDF
Mounting adapter for Velta -Compact ManifoldHCA1VEL  PDF
Mounting adapter for Giacomini; 5 unitsR453HY002  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012